Page 1536 - MISUMI SINGAPORE Economy Series
P. 1536

Economy series     Selection Method
           Cartridge Heaters



         Q Heater Selection

         · Determine the required heater heat (W)
         It can be calculated with the following formula according to the mass, specific heat, rising temperature, and the heating time required to reach
         the set temperature of the heated object.
                             Mass of the heated object (kg) × Specific heat of the heated object (kcal/kg°C) × rising temperature of the heated object (°C)
           Required Heater Heat (kW)=
                                                 860 × Heating Time (h) × Efficiency (j)
         The efficiency varies with heat preservation, thermal insulation, heater settings, etc, so it is difficult to calculate correctly, but generally 0.2 to
         0.5 is appropriate.
         Specific Gravity·Specific Heat of Main Materials  Example: if you want to make 200×100×50(mm) stainless steel block heater with a
                     Specific Gravity  Specific Heat   mass of about 8kg heated to 180°C.
             Material   (g/cm )  (kcal/kg°C)    The heating time of a block heater from 20°C to the set temperature is set to 30 minutes.
                            3
            Aluminum
          (A7075P Category)  2.80  0.230            Required Heater Heat (kW)=  8×0.11×(180-20)  =1.1(kW)
              Steel      7.85      0.113                                 860×0.5×0.3  =1100(W)
           Stainless Steel  7.82   0.110
             Brass       8.70      0.100     * For standard specifications, the efficiency is set to 0.3. Please refer to the following chart for the
                                              measured data of temperature rise time classified by power.
   22    · Determine the number of heaters and the heat of each heater (W).
          The number of heaters is determined according to the size of the heated object, and the total heat (W) is the heat required by the heated object.
    Heaters / Temperature Sensors /    Heat Insulating Plates  Q Cartridge Heater Selection
          Example: Use 2 heaters of 550(W) (1100W in total).


         1 Determine the diameter of the heater

         3 Determine the heat required by the heated object(W)
    Cartridge   Heaters  2 Determine the length of the heater
         Q Measured data of temperature rise time classified by power

   P.1529   500
    Temperature   Sensors  400                                                    Power   78W
            450
                                                                                  Power Density  5W/cm 2


                                                                                  Power Density  7.5W/cm 2
   P.1537   350                                                                   Power   118W
            300
    Temperature   Controllers  Temperature (°C)  250                              Power   157W
                                                                                  Power Density  10W/cm 2
            200
                                                                                  Power Density  12.5W/cm 2
   P.1551   150                                                                   Power   196W
            100
    Heat Insulation   Plates  50                                                  Power   235W
                                                                                  Power Density  15W/cm 2

   P.1555    0 0  1  2  3  4  5  6  7  8  9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30
                                           Time (minutes)
         * Heater Used: Diameter φ10, Length 65mm (Heating Part 50mm)
         * Heated Object: Aluminum (60×50×20)
         * The temperature is the central surface temperature of aluminum.
         Q Temperature Control                                     Temperature Sensors
         · Although the position of the temperature sensor should
           be determined according to the setting conditions of the
           heated object (metal block), it is recommended to set it
           as close to the heater as possible, in order to prevent
           the heater from overheating.
                                                               10mm
          * Normally, the distance between the heater and the temperature sensor is about 10mm.  Cartridge Heaters Metal Block
   1531
   1531   1532   1533   1534   1535   1536   1537   1538   1539   1540   1541