Page 1538 - MISUMI SINGAPORE Economy Series
P. 1538

Cartridge Heaters Internal Wiring Type


                                                 Representative model: E-MCHG8-100-V220-W200
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       30.66               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                Insulator

                                2D


                                 7     Heat Generating Part (L-14)                   (10)
          D Tolerance   *  The tolerance is the value of
                 the heat generating part.    3L             15           500
            D(mm)    Tolerance (mm)
                        -0.03
   22     EMaximum operating temperature: 600°C                                  Material:  Main Body: SUS321
             8~12
                        -0.06
    Heaters / Temperature Sensors /    Heat Insulating Plates  EWhen machining the metal block mounting holes, it is recommended that the one-sided clearance is 0.05mm or less. 5Rated Capacity  Power Density
          EWire heat resistant temperature: 260°C
                                                                                      Wire: Nickel (Ni)
                                                                                      Wire Coating: PTFE
                    Part Number
                                                       4Rated Voltage
                                          3Length (L)
                              2Dia. (D)
                                                                          W
                                             mm
                                                                                      W/cm
                                                                                          2
                                                            V
                1Type
                                mm
                                             60
                                             60            220           100            6.6
                                                           220
                                                                                        8
                                                                         120
                                                           220
                                                                         150
                                             80
                                                                                        7.5
    Cartridge   Heaters          8           100           220           200            8 8
                                                                         300
                                                           220
                                             150
                                             150           220           350            9.3
   P.1529                                    60            220           120            6.4
    Temperature   Sensors                    60            220           150            7.2
                                                                                        8
                                                                         150
                                                           220
                                             80
                                                                                        6
                                                                         180
                                                           220
                                             80
   P.1537      E-MCHG            10          100           220           200            6.4
                                                           220
                                                                         250
                                             100
                                                                                        8
    Temperature   Controllers                150           220           300            6.4
                                                                         450
                                                                                        9.6
                                             150
                                                           220
                                             60
                                                           220
                                                                         100
                                                                                        4.4
   P.1551                        12          60            220           150            6.6
                                                                         250
                                                           220
                                                                                        8.3
                                             80
    Heat Insulation   Plates                 100           220           300            5.3
                                                                                        8
                                                           220
                                                                         300
                                             150
                                             150
                                                                                        8.8
                                                                         500
                                                           220
   P.1555         Please order after selecting part number and parameters according to the selection steps 1 to 5.
          Ordering
          Example  Part Number (1Type · 2Dia. (D))  -  3Length (L)  -  4Rated Voltage  -  5Rated Capacity
                           E-MCHG8         -    100    -     V220     -     W200
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MCHG            Keyword  cartridge heater               MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1533                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1533   1534   1535   1536   1537   1538   1539   1540   1541   1542   1543