Page 1533 - MISUMI SINGAPORE Economy Series
P. 1533

Film Thermal Cutting Mechanism                                       Reference price



 Application Industries:Electronic & Electrical  Packing

 This figure shows the mechanism for cutting resin film by adjusting the temperature with
 a cartridge heater.
 It is often used to provide local heat in the production and manufacturing process to   94.63 SGD/set
 achieve the best performance and provide heat accurately and effectively.




            01 Cartridge Heater × 2 P.1532             02 Temperature Sensor × 1 P.1539
 01 Cartridge Heater × 2   02 Temperature Sensor × 1  03 Speed Controller × 1
 Outlet Control  Inlet Control                                           Protection Sleeve·Protection
 (Yellow Knob)  (Gray Knob)    Diameter 6mm
                               Length 40mm                               Tube Diameter d(φ) 3mm
                               Rated Capacity 80W                        Protection Tube Length 30mm
                               E-MCHK6-40-V220-W80                       C-MSND3-30

                                        12.76                                     18.14

                                          SGD/pcs                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          12.76        12.76             1          18.14         18.14
                10           8.94        89.40            10          12.70        127.00


            03 Speed Controllers × 1 P.1150           04 Heat Insulation Plate × 1 P.1557


             Outlet Control  Inlet Control  Control Direction Outlet Control  Temperature Insulating Normal Insulating Grade
             (Yellow Knob) (Gray Knob)  Tube Nominal Diameter 6mm     (Temperature Resistance Within 220 °C)
                               Thread Nominal 1(R1/8)                 Length 70mm
                               MESLA6-1                               Width 20mm
                                                                      Thickness 5mm
                                                                      E-HIPLA-70-20-5
                                          1.78                                      1.98

                                          SGD/pcs                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          1.78          1.78             1          1.98          1.98
                50          1.52         76.00            10          1.59         15.90


            05 Heat Shrink Tube × 1         P.469     06 Temperature Controller × 1 P.1553

                               Flame retardance Provided              Relay/Voltage Output Free Switching
                               I.D. (Before shrinkage) 1.5mm          C-MTCTRS
                               I.D. (After shrinkage) ≤0.65mm
                               Packing specification 100m/roll
                               MTUBE-B-1
                                          7.20                                    40.01
 06 Temperature Controller × 1  05 Heat Shrink Tube × 1  04 Heat Insulation Plate × 1
                                           SGD/roll                                 SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          7.20           7.20            1          40.01         40.01
                30          5.04         151.20           10          28.01        280.10
            * All products prices are without tax. For prices reference, please visit MISUMI official website.
            * The reference price is estimated based on the quantity or approximate length of the product used in the example, and is not   1528
             calculated as a starting price.
   1528   1529   1530   1531   1532   1533   1534   1535   1536   1537   1538