Page 1529 - MISUMI SINGAPORE Economy Series
P. 1529

Rubber Coated Neodymium Magnets With Tapped Boss Hole


                                                 Representative model: C-XJCT-22
                                                  Save Up to
                                                  vs Standard Type  70%              Shipping
                                                        5.57               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
              Material  Surface Treatment  Heat Resistance Temperature
          1Rubber       2Nickel Plating  80°C                                                      21
          2Neodymium Magnet
                      C-XJCT (Threaded Type)           C-XJDT (Tapped Type)
                                              L                               L
                                            1                               1                      Magnets / Keys / Shims  Screws / Collars /
                                            2                               2
                        2D                 M      2D   2D                  M      2D



                                               H                                H                   Screws
          QThreaded Type                                                                           P.1495
             Part Number   2O.D. D   Thickness H  Nominal Thread M Attraction Force  Length L  Thread Length
               1Type                              (Threaded)    N{kgf}

                             22                      M4          50          12.5        6.5        Washers
                                        6                                                          P.1498
              C-XJCT
             (Threaded Type)  43                     M6          85          21
                                                                                         15         Metal Collars
                             66         8.5          M8          180         24.5
                                                                                                   P.1501
          QTapped Type
             Part Number   2O.D. D   Thickness H  Nominal Thread M Attraction Force  Length L  Thread Length
               1Type                              (Tapped)      N{kgf}                              Shim Tapes

                             22                      M4          50          11.5        5.5
                                                                                                   P.1502
                                        6
              C-XJDT         43                      M6          85          12          6
             (Tapped Type)                                                                          Parallel Keys

                             66         8            M8          180         14.2        6.2
                                                                                                   P.1504
          E Attraction Force values are reference values for magnets alone.
          EPlease visit MISUMI website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.  Magnets
          Ordering
          Example  Part Number (1Type)  -  2O.D. D
                        C-XJCT      -   22                                                         P.1507
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-XJCT            Keyword  neodymium magnet                 Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1524
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1524   1525   1526   1527   1528   1529   1530   1531   1532   1533   1534