Page 1537 - MISUMI SINGAPORE Economy Series
P. 1537

Cartridge Heaters Standard Type


                                  1D             Representative model: E-MCHK6-40-V220-W80
                                   (5)  Heat Generating Part (L-10) (5)  (30)  (5)
                                                                 +20
                                            2L±2               250    0              Shipping
                                                       12.76               SGD 5 days
                                                                                        from

                                  1D
                                                 Volume Discount
                                                         (15)
                                   (5)  Heat Generating Part (L-20)  Quantity  +20  1~9  10~
                                             2L±3     Discount  250   0   Unit Price  30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                       Insulator  Terminal
                                  2D
                                       Heat Generating Part
                                  (5)       (L-15)  (10)  (22)                    (10)
          D Tolerance   *  The tolerance is the value of
                 the heat generating part.
            D(mm)    Tolerance (mm)                 (4)        (70)
             5~12       -0.03               3L±1.5                    1000
                        -0.06
          EMaximum operating temperature: 600°C                                  Material:  Main Body: SUS321
          EWire heat resistant temperature: 260°C                                     Wire: Nickel (Ni)    22
          EWhen machining the metal block mounting holes, it is recommended that the one-sided clearance is 0.05mm or less.  Wire Coating: PTFE
                    Part Number           3Length (L)  4Rated Voltage  5Rated Capacity  Power Density
                1Type         2Dia. (D)      mm             V             W           W/cm 2
                                mm
                                             30            220            40            8.5        Heat Insulating Plates  Heaters / Temperature Sensors /
                                             40            220            40            6.4
                                             40            220            60            9.6
                                 5
                                             50            220            50            6.4
                                             60            220           100           10.6
                                             80            220           150           11.9
                                             30            220            50            8.8        Heaters  Cartridge
                                             40            220            80           10.6
                                             50            220           100           10.6        P.1529
                                 6
                                             60            220           130           11.5
                                             80            220           100            6.6
               E-MCHK                        80            220           200           13.2        Sensors  Temperature
                                             60            220            50            4.2
                                6.25
                                             100           220           120            6.1        P.1537
                                             30            220            60            8
                                             50            220           100            8
                                 8           50            220           150           11.9        Controllers  Temperature
                                             100           220           200            8
                                             100           220           350           13.9        P.1551
                                             50            220           120            7.6
                                 10
                                             100           220           400           12.7
                                             100           220           300            8          Plates  Heat Insulation
                                 12
                                             150           220           500            8.8
                  Please order after selecting part number and parameters according to the selection steps 1 to 5.  P.1555
          Ordering
          Example  Part Number (1Type · 2Dia. (D))  -  3Length (L)  -  4Rated Voltage  -  5Rated Capacity
                           E-MCHK6         -    40     -     V220     -     W80
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MCHK            Keyword  cartridge heater               MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1532
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1532   1533   1534   1535   1536   1537   1538   1539   1540   1541   1542