Page 1539 - MISUMI SINGAPORE Economy Series
P. 1539

Cartridge Heaters Flange Type


                                                 Representative model: E-MCFH6-100-V220-W240
                                                  Save Up to
                                                  vs Standard Type  77%              Shipping
                                                       28.25               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                             Insulator  Terminal
                           2D
                                 Heat Generating Part  Welding
                            (6~7)  (L-15)    (22)
                                   3L±1.5         (70)                   (10)
                                    (L+4)                   500
                                            4~5
                                               Flange Dimensional Drawing
          D Tolerance   *  The tolerance is the value of   D6  D8~12  D16
                 the heat generating part.                                                         22
            D(mm)    Tolerance (mm)       R4  φ3.5    R5  4.5    R5  φ5.5
             6~16       -0.03                               8.5
                        -0.06
          EMaximum operating temperature: 600°C  20  9  29  13  30  13
          EWire heat resistant temperature: 260°C   R7  D                        Material:  Main Body: SUS321
          E  When machining the metal block mounting holes,   14  R9  D  R12  D       Wire: Nickel (Ni)    Heat Insulating Plates  Heaters / Temperature Sensors /
           it is recommended that the one-sided clearance is   18  24                 Wire Coating: PTFE
           0.05mm or less.                                                            Flange: SUS304
                    Part Number           3Length (L)  4Rated Voltage  5Rated Capacity  Power Density
                1Type         2Dia. (D)      mm             V             W           W/cm 2
                                mm
                                             50            220            90            9.6
                                 6
                                             100           220           240           12.7        Heaters  Cartridge
                                             100           220           320           12.7
                                             150           220           270            7.2
                                             150           220           500           13.2        P.1529
                                             180           220           330            7.3
                                 8           180           220           620           13.7
                                             200           220           500            10         Sensors
                                             200           220           690           13.7          Temperature
                                             200           220           800           15.9
                                             250           220           700           11.1
               E-MCFH                        150           220           500           10.6        P.1537
                                             180           220           720           12.7
                                             200           220           450            7.2
                                 10          200           220           650           10.3        Controllers  Temperature
                                             200           220           860           13.7
                                             250           220           880           11.2
                                             250           220           1100           14         P.1551
                                             180           220           700           10.3
                                 12          200           220           1050          13.9
                                             250           220           1300          13.8
                                             200           220           1200          11.9        Plates  Heat Insulation
                                 16          300           220           1500           10
                  Please order after selecting part number and parameters according to the selection steps 1 to 5.  P.1555
          Ordering
          Example  Part Number (1Type · 2Dia. (D))  -  3Length (L)  -  4Rated Voltage  -  5Rated Capacity
                           E-MCFH6         -    100    -     V220     -     W240
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MCFH            Keyword  cartridge heater               MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1534
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1534   1535   1536   1537   1538   1539   1540   1541   1542   1543   1544