Page 1544 - MISUMI SINGAPORE Economy Series
P. 1544

Temperature Sensors High Temperature K-Thermocouple


                                                 Representative model: C-MSND1.5-100


                                                                                     Shipping
                                                       20.56               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                          Stainless steel nickel plated spring
                                                             F
                                     3L          75               60
                                             26         Lead              Red (+)
                                                        Wire
                               2d
                            Armored Tube  Sleeve  H  Heat Shrink Tube
                                                                          Blue (-)
                                                      M4 Y-Shaped Crimp Terminal
   22
                          Part Number                Tube Length L  (mm)  F(m)  Sensor Type  Temperature
                                                     3Protection
    Heaters / Temperature Sensors /    Heat Insulating Plates  Dia. d(φ)(mm)  100       0~550°C
                                                                  H
                         2Protection Sleeve / Protection Tube
                                                                                         Range
              1Type
                                                        (mm)
                                     1.5
                                                         50
                                     2
                                                                                        0~650°C
             C-MSND
                                     3                   30      7.1   2   K-Thermocouple  0~750°C
                                                         50
    Cartridge   Heaters              5                   100     9.6                    0~800°C
                                                         100
   P.1529  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
                                               -
                       Part Number (1Type · 2d)
                                                    3L
    Temperature   Sensors  QPrecautions  C-MSND1.5  -  100
          Example
           range (20mm at the front end) cannot be bent; the protection tube type cannot be bent for use, otherwise it will not measure the
   P.1537  E The armored tube type can be bent (minimum bending radius: armored tube diameter × 5), but the part of the temperature detection
           temperature correctly.
    Temperature   Controllers  E Please strictly observe the heat resistant temperature of each part in product page. Please note that even the upper limit of the
          E To connect long thermocouple wires, be sure to use the compensating wire.
           temperature measurement is very high, if the heat-resistant temperature is exceeded, it may occur wire breakage or disconnection
           problems.
          E Please pay attention to the heat resistance temperature of the sleeve part.
   P.1551  E Do not apply large external force or vibration.
          E The upper limit temperature is only the value at the temperature measuring point (the front end of the armored tube). During actual
           temperature measurement, please note that the temperature of the sleeve should not exceed the heat resistant temperature (80°C).
    Heat Insulation   Plates  E Please keep the upper limit of the temperature below the temperature measurement range of the product. If the casing temperature
           Otherwise, the wire may be broken due to thermal expansion inside the sleeve.
           Especially when the temperature of the heated object exceeds 100°C, please try to use the specification with a longer length L of the
           armored tube, and try to keep the sleeve away from the heated object.
           exceeds the heat-resistant temperature, there is high possibility to cause wire breakage problem.
   P.1555  E If the temperature of heat generating parts exceeds 100°C, please choose the specification with a front end as long as possible.
          QUsage Method
           Thermocouples should not be installed too close to the heater, the installation depth should be at least 8 to 10 times the diameter of
           the armored tube. The gap between the armored tube and the thermocouple wall if not filled with insulation may cause overheating or
           cold air to enter the heating chamber. Therefore, this gap must be filled with insulating material such as insulating earth or asbestos
           to stabilize the heat in the chamber. Air convection affects the accuracy of the heating process. The sleeve should not be installed too
           close to the heating chamber to avoid exceeding 100°C. The installation of the thermocouple should be avoided as much as possible
           from strong magnetic and electric fields. Therefore, the thermocouple and power cable should not be installed close to each other
           to avoid errors caused by signal interference. Do not install the thermocouple with the media. When measuring the gas temperature
           inside the tube, the thermocouple needs to be installed in the opposite direction of circulation and in full contact with the gas.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-MSND            Keyword  temp sensor                      Economy series
   1539
   1539   1540   1541   1542   1543   1544   1545   1546   1547   1548   1549