Page 1546 - MISUMI SINGAPORE Economy Series
P. 1546

Temperature Sensors Screw Mount PT100 Type


                                                 Representative model: C-MSNDPM6-2


                                                                                     Shipping
                                                       14.27               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.


                                                     F
                                                                   60
                                              Heat Shrink Tube
                                 10     48     Lead Wire                       Red (-)
                             4.3                                               Red (-)
                                              Stainless steel nickel   M4 Y-Shaped
                         Screw M6             plated        Crimp Terminal     Blue (+)
   22                           Wire Length
    Heaters / Temperature Sensors /    Heat Insulating Plates  Part Number  F(m)  Screw Size  Sensor Type  Temperature Range



                                    1


               C-MSNDPM6            2           M6×1.0           PT100 Type         0~150°C
    Cartridge   Heaters



   P.1529                           5
    Temperature   Sensors  Ordering  C-MSNDPM6  - -  Wire Length F
                      Part Number
          Example
                                          2
   P.1537  QPrecautions
          E Please strictly observe the heat resistant temperature of each part in product page. Please note that even the upper limit of the
    Temperature   Controllers  E Do not apply large external force or vibration.
           temperature measurement is very high, if the heat-resistant temperature is exceeded, it may occur wire breakage or disconnection
           problems.
          E Please pay attention to the heat resistance temperature of the sleeve part.
           exceeds the heat-resistant temperature, there is high possibility to cause wire breakage problem.
   P.1551  E Please keep the upper limit of the temperature below the temperature measurement range of the product. If the casing temperature
          E If the temperature of heat generating parts exceeds 100°C, please choose the specification with a front end as long as possible.
    Heat Insulation   Plates  QUsage Method
           Thermocouples should not be installed too close to the heater, the installation depth should be at least 8 to 10 times the diameter of
           the armored tube. The gap between the armored tube and the thermocouple wall if not filled with insulation may cause overheating or
           cold air to enter the heating chamber. Therefore, this gap must be filled with insulating material such as insulating earth or asbestos
   P.1555  to stabilize the heat in the chamber. Air convection affects the accuracy of the heating process. The sleeve should not be installed too
           close to the heating chamber to avoid exceeding 100°C. The installation of the thermocouple should be avoided as much as possible
           from strong magnetic and electric fields. Therefore, the thermocouple and power cable should not be installed close to each other
           to avoid errors caused by signal interference. Do not install the thermocouple with the media. When measuring the gas temperature
           inside the tube, the thermocouple needs to be installed in the opposite direction of circulation and in full contact with the gas.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-MSNDPM6         Keyword  temp sensor                    MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1541                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1541   1542   1543   1544   1545   1546   1547   1548   1549   1550   1551