Page 1550 - MISUMI SINGAPORE Economy Series
P. 1550

Temperature Sensors Standard Screw Mount K-Thermocouple


                                                 Representative model: C-MSNDML6-2


                                                                                     Shipping
                                                       11.85               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.


                                                 F
                                               Stainless steel nickel
                             Armored Tube      plated spring       60
                             L     10     48                                  Red (+)
                      3
                                            Lead Wire
   22                        Screw           Heat Shrink Tube  M4 Y-Shaped Crimp Terminal  Blue (-)
    Heaters / Temperature Sensors /    Heat Insulating Plates  Part Number  Wire Length   Screw Size  L(mm)  Sensor Type  Temperature


                                   F(m)
                                                                                       Range
                   Type
                                    1

    Cartridge   Heaters  C-MSNDML6  2         M6×1.0         65       K-Thermocouple  0~300°C



   P.1529                           5
    Temperature   Sensors  Ordering




                                        2
                     C-MSNDML6
   P.1537  Example  Part Number (Type) - -  Wire Length F(m)
    Temperature   Controllers  QPrecautions
         E The armored tube type can be bent (minimum bending radius: armored tube diameter × 5), but the part of the temperature detection
           range (20mm at the front end) cannot be bent; the protection tube type cannot be bent for use, otherwise it will not measure the
           temperature correctly.
   P.1551  E To connect long thermocouple wires, be sure to use the compensating wire.
         E Please strictly observe the heat resistant temperature of each part in product page. Please note that even the upper limit of the
           temperature measurement is very high, if the heat-resistant temperature is exceeded, it may occur wire breakage or disconnection
    Heat Insulation   Plates  E Do not apply large external force or vibration.
           problems.
         E Please pay attention to the heat resistance temperature of the sleeve part.
         E Please keep the upper limit of the temperature below the temperature measurement range of the product. If the casing temperature
           exceeds the heat-resistant temperature, there is high possibility to cause wire breakage problem.
   P.1555  E If the temperature of heat generating parts exceeds 100°C, please choose the specification with a front end as long as possible.
         QUsage Method
           Thermocouples should not be installed too close to the heater, the installation depth should be at least 8 to 10 times the diameter of
           the armored tube. The gap between the armored tube and the thermocouple wall if not filled with insulation may cause overheating or
           cold air to enter the heating chamber. Therefore, this gap must be filled with insulating material such as insulating earth or asbestos
           to stabilize the heat in the chamber. Air convection affects the accuracy of the heating process. The sleeve should not be installed too
           close to the heating chamber to avoid exceeding 100°C. The installation of the thermocouple should be avoided as much as possible
           from strong magnetic and electric fields. Therefore, the thermocouple and power cable should not be installed close to each other
           to avoid errors caused by signal interference. Do not install the thermocouple with the media. When measuring the gas temperature
           inside the tube, the thermocouple needs to be installed in the opposite direction of circulation and in full contact with the gas.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-MSNDML6         Keyword  temp sensor                      Economy series
   1545
   1545   1546   1547   1548   1549   1550   1551   1552   1553   1554   1555