Page 1523 - MISUMI SINGAPORE Economy Series
P. 1523

Neodymium Magnets With Holder, Strong Type


                                                 Representative model: C-HXUMN10


                                                                                     Shipping
                                                        8.95               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                  Material        Surface Treatment  Heat Resistance Temperature
           1SUM24L / SUM22      1Electroless Nickel Plating                                        21
           2   Neodymium Magnet /    2Nickel Plating  80°C / 150°C
            Heat Resistant Neodymium Magnet
                                            H               d1       1
                                                                     2                             Magnets / Keys / Shims  Screws / Collars /
                                     M×P
                                              N-pole


                                        S-pole                                                      Screws

                                            B               d2
                                          0
                                                             0
                                         L -0.1            2D -0.1                                 P.1495
               Part Number                     Neodymium Magnet  Heat Resistant Neodymium Magnet
                                      M×P
                             Thickness   (Coarse   Attraction  Surface Magnetic  Attraction  Surface Magnetic   B  H  Washers
             1Type     2O.D. D  L    Thread)  Force   Flux Density  Force   Flux Density  d1  d2
                                             N{kgf}   Gauss [G]  N{kgf}   Gauss [G]
                                                                                                   P.1498
                         4                  0.784{0.08}                            2.5  3
                                5    M2×0.4                        -        -             1  0.5
                         5                  1.37{0.14}  3100~3300                  3.5  4           Metal Collars
                         6                   4.9{0.5}            4.9{0.5}  3100~3300  4  5
                                     M3×0.5                                               2  1.6   P.1501
           C-HXUMN
          (Neodymium Magnet)  8  8           8.8{0.9}  3300~3600  8.8{0.9}  3300~3600  5  6
                         10                 19.6{2.0}  3800~4100  19.6{2.0}  3800~4100  7  8  3  2.1  Shim Tapes
           C-HXUMNH
            (Heat Resistant          M4×0.7
          Neodymium Magnet)  13             44.1{4.5}            44.1{4.5}  4000~4300  9.5  11     P.1502
                                10                    4000~4300                           4  3.1
                         16                 63.7{6.5}                             12.5 14
                                     M5×0.8                                                         Parallel Keys
                         20     13          107.9{11.0}  4100~4400  -       -     16.5 18
                                                                                          6  5.1
                         25     15   M6×1.0  176.5{18.0}  4500~4800               21.5 23          P.1504
          E Attraction Force and Surface Flux Density are reference values for magnets alone.
          EPlease visit MISUMI website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.  Magnets
          Ordering
          Example  Part Number (1Type · 2O.D. D)
                          C-HXUMN10                                                                P.1507
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-HXUMN           Keyword  magnet holder
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1518
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1518   1519   1520   1521   1522   1523   1524   1525   1526   1527   1528