Page 1520 - MISUMI SINGAPORE Economy Series
P. 1520

Resin Coated Neodymium Magnets Round Shape


                                                 Representative model: C-HXNJ6
                                                  Save Up to
                                                  vs Standard Type  60%              Shipping
                                                        1.61               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
             Material
                      Surface Treatment
   21     Neodymium Magnet  Epoxy Resin Coating  Heat Resistance Temperature
                                        80°C
    Screws / Collars /   Magnets / Keys / Shims  N  S          Magnetization direction: Thickness direction





                                                                         S N
     Screws                       L±0.1             2D-0.2
                                                      0

   P.1495          Part Number                        Attraction Force   Surface Magnetic Flux Density
                                         L               N{kgf}                 Gauss [G]
               1Type        2O.D. D
     Washers                  3                          2.3{0.24}              4000~4200


   P.1498                                5
     Metal Collars            4                          4.4{0.45}              4200~4400




   P.1501     C-HXNJ          5          6               6.8{0.7}               4400~4600
     Shim Tapes               6                          9.8{1.0}




   P.1502                     8          8               18.6{1.9}              4600~4800
     Parallel Keys            10         10              33.3{3.4}              4800~5000




   P.1504
          E The resin coating enhances water resistance and rust prevention.
          EAttraction Force and Surface Flux Density are reference values for magnets alone.
     Magnets  EPlease visit MISUMI website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2O.D. D)
   P.1507                  C-HXNJ6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-HXNJ            Keyword  neodymium magnet               MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1515                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1515   1516   1517   1518   1519   1520   1521   1522   1523   1524   1525