Page 1514 - MISUMI SINGAPORE Economy Series
P. 1514

Neodymium Magnets Round Shape


                                                 Representative model: C-HXN8-5
                                                  Save Up to
                                                  vs Standard Type  68%              Shipping
                                                        1.12               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                Material
   21      Powerful Neodymium Magnet /   Surface Treatment  Heat Resistance Temperature
            Neodymium Magnet / Heat
                                          60°C / 80°C / 150°C
                              Nickel Plating
           Resistant Neodymium Magnet
    Screws / Collars /   Magnets / Keys / Shims                Magnetization direction: Thickness direction





     Screws                    N        S                                 N S

                                   0
                                                       0
                                 3L-0.1              2D-0.2
   P.1495
     Washers     Part Number      3Length L  Powerful   Neodymium Magnet /    Surface Magnetic Flux Density Gauss [G]
                                                Attraction Force N{kgf}
                                                                                Neodymium Magnet /
                                                                       Powerful
                                                        Heat Resistant
                                                                                   Heat Resistant
               1Type      2O.D. D          Neodymium   Neodymium Magnet  Neodymium   Neodymium Magnet
                                                                        Magnet
                                             Magnet
   P.1498                            2      0.77{0.08}    0.59{0.06}   3500~3700    2400~2600
     Metal Collars          2        3 4    0.90{0.09}    0.69{0.07}   3700~3900    3100~3300
                                                                                    3400~3600
                                                          0.72{0.07}
                                                                       3700~3900
                                            0.93{0.09}
   P.1501                            5 1    1.01{0.10}    0.78{0.08}   4100~4300    3100~3300
                                            1.39{0.14}
                                                          1.07{0.11}
                                                                                    2000~2400
                                                                       2700~2900
     Shim Tapes  C-HXNN     3        2 3 4  2.04{0.21}    1.57{0.16}   3700~4000    3100~3300
                                                                                    3300~3500
                                                                       4200~4500
                                                          1.96{0.20}
                                            2.55{0.26}
                                            2.93{0.30}
                                                                       4400~4700
                                                          2.25{0.23}
                                                                                    3400~3600
   P.1502  (Powerful Neodymium       5 6    3.06{0.31}    2.35{0.24}   4500~4800    3500~3700
               Magnet)
                                                          2.82{0.29}
                                                                       4600~4800
                                                                                    4100~4300
     Parallel Keys  (Neodymium Magnet)  1 2  3.69{0.38}   1.47{0.15}   4100~4300    2000~2200
                                            3.60{0.37}
              C-HXN
                                                                          -
                                               -
                                                          2.84{0.29}
                                                                                    3100~3300
              C-HXNH
   P.1504  (Heat Resistant Neodymium   3    4.97{0.51}    3.82{0.39}   4200~4500    3600~3800
               Magnet)      4        4 5    5.60{0.57}    4.31{0.44}   4500~4800    3800~4000
     Magnets                         8      8.50{0.87}    6.82{0.69}   5100~5400    4500~4700
                                            6.11{0.62}
                                                                       4800~5100
                                                          4.70{0.48}
                                                                                    4000~4200
                                     10     9.04{0.92}    6.96{0.72}   5200~5500    4500~4700
   P.1507                            1         -          1.45{0.16}      -         1800~2000
                                     2      5.10{0.52}    3.92{0.40}   3500~3700    3000~3200
                            5
                                     3      7.51{0.77}    5.78{0.59}   4200~4500    3800~4000
                                     4      8.92{0.91}    6.86{0.70}   4600~4900    4000~4200
   1509
   1509   1510   1511   1512   1513   1514   1515   1516   1517   1518   1519