Page 1511 - MISUMI SINGAPORE Economy Series
P. 1511

Parallel Keys Semi-Finished


                                                 Representative model: C-KET8
                                                  Save Up to
                                                  vs Standard Type  69%              Shipping
                                                        6.32               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material                  G                            C
             Steel                  6.3                                                            21
                                  Bh9
                                   6.3                          25
                                  G
                                      25
                                                 300±0.5
                                                                   G                               Magnets / Keys / Shims  Screws / Collars /
                                                                  6.3
                                                                  H
                                                                6.3
                                                               G
                           Part Number
                 Type                Width Bh9                 H Tolerance              C
                                                                         0
                                             0
                                 3          -0.025          3           -0.025       0.16~0.25      Screws
                                 4                          4
                                             0
                                                                         0
                                 5          -0.03           5           -0.03                      P.1495
                                 6                          6                        0.25~0.40
                                                                         0
                                             0
                                 8          -0.036          7           -0.09
                C-KET                        0                                                      Washers
                                 10         -0.036          8
                                 12                                      0                         P.1498
                                 14          0              9           -0.09        0.40~0.60
                                 16         -0.043         10
                                                                         0
                                 18                        11           -0.110                      Metal Collars
          E Please visit MISUMI website for details of the models available for sale.
                                                                                                   P.1501
          Ordering               Straight             Round at One End
           Round at Both Ends
          Example  Part Number (Type · Width B)       (Shape C)
           (Shape A)
                                 (Shape B)
                          C-KET8
         QPrecautions                                                                               Shim Tapes
         1. When a keyway is used with a parallel key, if the clearance is too large,              P.1502
           they will be loosely fitted and cannot be fixed stably.                  Parallel Keys
         2. When a keyway is used with a parallel key, if the clearance is too small,
           the parallel key cannot fit into the keyway.                                             Parallel Keys
                                                                                                   P.1504
                                                                             Keyway                 Magnets


                                                                                                   P.1507
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-KET             Keyword  parallel key                   MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1506
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1506   1507   1508   1509   1510   1511   1512   1513   1514   1515   1516