Page 1509 - MISUMI SINGAPORE Economy Series
P. 1509

Product Overview                                                      Economy Series
                                                                                   Parallel Keys




                                                                                   vs Standard Type
                                                                                    Saving
           Economy Series                                                             up to
           Parallel Keys                                                            80 %



           Compliant with GB/T 1096 Standard

            A variety of conventional sizes available
            Reusable                                                                               21


         QType                                                                                     Magnets / Keys / Shims

                                         Fixed
               Shape                 Dimension Type                       Semi-Finished              Screws / Collars /

              MISUMI
          Economy Series                                                                            Screws

                                  General-Purpose Model                                            P.1495
              Features            Applicable to various keyways     Easy for customers to process into
                                  Complete size standards
                                                                    the required size by themselves
                                  GB/T1096-1979 Standard                                            Washers
         Q Difference between MISUMI Economy series parallel key and generic products on the market *
                                                                                 Generic products  P.1498
                            MISUMI standard product    MISUMI Economy Series      on the market *

            Steel Material     Japanese Material S45C       High Quality Steel   Chinese Carbon Steel  Metal Collars
            Tensile Strength     600N/mm 2  or More         500N/mm 2  or More      Not Indicated
                                                                                                   P.1501
                                                                                   Not Guaranteed
          Tolerance Standard  Reference standard JIS B1301(1996)  Reference standard GB/T 1096
                                                                                     (Uneven)
         Operating Environment  High, Medium and Low Speed  Medium and Low Speed  Medium and Low Speed  Shim Tapes
         EEconomy series product is different in tolerance compared to the standard product, and at the same time   P.1502
           the price drops significantly by up to 82%.
         · For MISUMI economy series parallel keys, the tensile strength can meet the requirements of medium and low
          speed use. The dimensional tolerance conforms to GB standard, with guaranteed material and stable performance.  Parallel Keys
         EPlease refer to  P.1610
         Q Quality                                                                                 P.1504
         · Round R Angle: MISUMI Economy series incorporates imported cutting tools and strictly complies
          with GB standard. For generic products on the market, the accuracy of round R angle is poor, and   Magnets
          it cannot be completely matched during assembly.                                         P.1507

           MISUMI Economy Series  by customized fixture   Generic products on the market*  There is clearance
                                 The R angle is tested
                                                                               during assembly, and
                                 before leaving the
                                                                               the length is out of
                                 factory, which
                                                                               tolerance, so it
                                 matches the national
                                                                               cannot be completely
                                 standard keyway
                                                                               matched.
                                 well, and there is no
                                 clearance.
         * The test data are obtained through testing by our company, which are for reference only
         * Generic products on the market are similar products randomly purchased by our company from online or offline markets
                                                                                                  1504
   1504   1505   1506   1507   1508   1509   1510   1511   1512   1513   1514