Page 1506 - MISUMI SINGAPORE Economy Series
P. 1506

Collars


                                                 Representative model: C-KNCLA3-5-10
                                                  Save Up to
                                                  vs Standard Type  74%              Shipping
                                                        0.76               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~199    200~299     300~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
              Material
   21     Steel or Carbon Steel  Surface Treatment            +0.1  -0.2
           General Structural
                       Trivalent Chromate
                         Treatment
    Screws / Collars /   Magnets / Keys / Shims  4L -0.1      2V +0.3  3D 0
                                                  0

                 Part Number
               1Type      2I.D. V                 3O.D. D                        4Length L
     Screws                 3 4   5    6 6  8 8  10                           10  12  15



                                                                           10
                            5              8   10   12                     10  12   15
   P.1495                                  8   10   12                     10  12   15
                            6                           15   20            10  12   15  20
     Washers  C-KNCLA       10                   10  12  15  20             10  12  15  20
                            8

                                                                           10
                                                                                        20
                                                    12
                                                                                    15
                                                             20
                                                        15

                            12                          15   20            10       15  20
   P.1498                   15                               20            10  12   15  20
     Metal Collars  E The surface of this product is barrel plated, so the appearance may have some bumps and bruises.       25  30  10       15  20  30




                            20




                                                                           10
                                                                      30
                                                                                        20

                                                                                    15





                            25
   P.1501  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Example  Part Number (1Type · 2I.D. V)  - -  3O.D. D  - -  4Length L
     Shim Tapes  Example
                                              5
                                                        10
                          C-KNCLA3
   P.1502                              Bearings                       Posts
     Parallel Keys
   P.1504                               Shaft                            Collars
     Magnets                      Collars                             Screws
   P.1507
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-KNCLA           Keyword  collar
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1501                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1501   1502   1503   1504   1505   1506   1507   1508   1509   1510   1511