Page 1501 - MISUMI SINGAPORE Economy Series
P. 1501

Ultra Low Head Hex Socket Head Cap Screws


                                                 Representative model: C-CBSS3-6 (50pcs/pack)
                                Thinnest 1.3mm
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        5.28               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         2~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
              Material  Hardness  Strength  Head Strength  Surface Treatment
                                             Black Phosphate Treatment
          Equivalent to SCM435  32~39HRC  10.9  5.8  Trivalent Chromate Treatment                  21
                                                                  2M×P
                                        MISUMI
                                                      A                                            Magnets / Keys / Shims  Screws / Collars /

                                         B            E      3L

                     Part Number                                      Thread Diameter               Screws
                1Type      2Nominal Thread M     3Length L Selection    M×Pitch P   A   B    E
                                 2.5       4   5  6   8                  2.5×0.45   5   1.3
               C-CBSA             3        4   5  6   8  10               3×0.5     6   1.5  1.3   P.1495
          (Trivalent Chromate Treatment)
                                  4               6   8  10  12           4×0.7     8   2
               C-CBSS                                                                               Washers
           (Black Phosphate Treatment)  5         6   8  10  12  16       5×0.8     9   3   1.5
                                  6                   8  10  12  16  20   6×1.0     10
                                                                                                   P.1498
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2M)  -  3L
                         C-CBSS3       -   6                                                        Metal Collars
               Example                                                                             P.1501





                                                                                                    Shim Tapes
                                                                                                   P.1502


                                                                       Ultra Low Head Screw         Parallel Keys

                                                                                                   P.1504




                 After the ultra low head hex socket screws are used, the thickness of the screw head is thinner,   Magnets
                 which saves counterbored space and allows stacking on top.                        P.1507
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CBSA            Keyword  low head screw                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1496
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1496   1497   1498   1499   1500   1501   1502   1503   1504   1505   1506