Page 1500 - MISUMI SINGAPORE Economy Series
P. 1500

Hex Socket Set Screw, Coarse / Fine


           New                                   Representative model: E-MSSNR5-30
          Products

                                                                                     Shipping
                                                        1.30               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity      10~49     50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                      Type
                                    Surface Treatment
                                                  Hardness
   21     Adjusting Screw  E-MSSR  Material  Trivalent Chromate Treatment 35~42HRC
                             S45C
           Fine Thread
                    E-MSSRS
                                         -
                            SUS304
                                                    -
    Screws / Collars /   Magnets / Keys / Shims  Coarse Thread  E-MSSNR  SUS304  Trivalent Chromate Treatment 35~42HRC  M  M×Pitch  B1  R
                             S45C
                    E-MSSNRS
                                                    -
                                         -
                                    2M
                                                                        3×0.35
                                                                                 3×0.5
                                                                   4 3 5  Fine Thread  Coarse Thread  1.5  1.5
                                                                                 4×0.7
                                                                                             2.2
                                                                                         2
                                                                        4×0.5
                                                                                 5×0.8
                                                                                        2.5
                                                                        5×0.5
                                                                                             2.8
     Screws                                                        6    6×0.75   8×1.25  3   3
                                                                                 6×1.0
                                                                   8
                                                                        8×0.75
                                l                                  10   10×1.0   10×1.5  4 5  4 5
   P.1495                                                          12   12×1.0  12×1.75  6   6
                     B1                   3L                       16   16×1.5   16×2.0  10  7 8
                                                                                         8
                                                                   20
                                                                        20×1.5
                                                                                 20×2.5
     Washers  QSpecifications
          * Product customization is available for dimensions not listed in the table of specifications. Only S45C products are available for dimension L with *.
                  Part Number
   P.1498       1Type         2M                                3L
     Metal Collars             3 4  10  15  20  25  30  35  40  45   50  60
                                                    30
                                                            40
                                                        35
                                    10
                                            20
                                        15
                                                25
   P.1501
                               5    10  15  20  25  30  35  40  45   50  60
     Shim Tapes  E-MSSR        6        15  20  25  30  35  40  45   50  60
               (Fine Thread)
              E-MSSRS
                               8
   P.1502     (Coarse Thread)  10           20  25  30  35  40  45   50  60  70  80  90  100
              E-MSSNR
                                                                     50
                                                                         60
                                                25
                                                    30
                                                                45
                                                        35
                                                            40
     Parallel Keys            12                    30  35  40  45   50  60  70  80  90  100
              E-MSSNRS
                                                                                            120
   P.1504                     16                            40  45   50  60  70  80  90  100  120**
                              20                                         60  70  80  90  100  120**
                                                                                            120
     Magnets      Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2M)  -  3L
   P.1507                E-MSSNR5       -  30
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-MSSNR           Keyword  set screw                      MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1495                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1495   1496   1497   1498   1499   1500   1501   1502   1503   1504   1505