Page 1499 - MISUMI SINGAPORE Economy Series
P. 1499

Workpiece Reversal Device                                           Reference price



 Application Industries: Automotive part  Electronic & Electrical  Medical

 This figure shows the conveyor device that reverses the workpiece with the front and
 back sides and then transfers it to the next process.
 It is commonly used to reverse workpieces to shorten the production interval, and is   110.93 SGD/set
 widely used in the processing and manufacturing industries of automobile, electronic
 components and medical devices.



 01 Motor × 1  02 Coupling × 1  03 Collar × 2  01 Motor × 1  P.494  02 Coupling × 1  P.519

                                 Type Motor + Driver 20 Series              Slit Shaped
                                 Body Length 33mm                           O.D. (φ) 20mm
                                 Number of Leads  4                         Shaft Hole Dia. 1(φ) 5mm
                                 Holding Torque 0.018N·m                    Shaft Hole Dia. 2(φ) 8mm
                                 C-20STM01+DR42A                            E-LMPLCN20-5-8
                                        80.60                                       3.00

                                           SGD/set                                  SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          80.60          80.60           1          3.00            3.00
                10          56.42        564.20           50          2.40         120.00


            03 Collar × 2                P.1501       04 Magnet with Holder × 2 P.1516

                                  I.D. 12mm                                 Round shape Type
                                  O.D. 15mm                                 O.D. 8mm
                                  Thickness / Length 15mm                   C-HXCC8
                                  C-KNCLA12-15-15

                                          1.64                                      5.53

                                          SGD/pcs                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          1.64           1.64            2          5.53           11.06
                50          1.40         70.00            30          3.88         116.40


            05 Parallel Key × 1 P.1505                06 Flat Belt × 1               P.707

                                  Round at Both Ends Shape                 Surface Material Urethane
                                  Width 4mm                                Belt Width W 50mm
                                  Total Length 25mm                        Circumference Length 1.6m
                                  C-KES4-25                                Surface Cover Green Glossy Surface
                                                                           CFBUG-50-1.6
                                          0.41                                    12.58
 06 Flat Belt × 1  05 Parallel Key × 1  04 Magnet with Holder × 2
                                          SGD/pcs                                   SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price   Total price
                 1          0.41           0.41            2          12.58          25.16
                200         0.35         70.00            10          10.06        100.60
            * All products prices are without tax. For prices reference, please visit MISUMI official website.
                                                                                                  1494
   1494   1495   1496   1497   1498   1499   1500   1501   1502   1503   1504