Page 1502 - MISUMI SINGAPORE Economy Series
P. 1502

Ultra Low Cross Recessed Flat Head Screws


                                                 Representative model: C-CBSAR3-6 (50pcs/pack)
                               Thinnest 0.5mm
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        7.60               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                    Head Strength
                                                 Surface Treatment
              Material
                       Hardness
   21     Equivalent to SCM435  32~39HRC  Strength  (Reference Value)  Trivalent Chromate Treatment
                                       5.8
                               10.9
    Screws / Collars /   Magnets / Keys / Shims  PH  A       2M×P


                                                           3L
                                                   E    (To the first starting tooth)
     Screws    1Type  Part Number            3Length L Selection   M×Pitch P    A     E     PH
                                                                    Thread
                          2Nominal Thread M
   P.1495                        2        3  4   5  6                2×0.4      4    0.5   PH#0
                                2.5       3  4   5  6               2.5×0.45    5    0.6   PH#1
     Washers  C-CBSAR            3 4                5 5  6 6  8 8  10  12  3×0.5  6 8  0.8  PH#1

                                                          10
                                                                                     0.9
                                                                     4×0.7
                                                                                           PH#2
   P.1498                        5                  6  8  10  12     5×0.8      9     1    PH#2
     Metal Collars  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
                                       -
                                          3L
                   Part Number (1Type · 2M)
          Example
                                           6
                         C-CBSAR3
                                       -
   P.1501  QUsage difference with standard product:
                               Material       Head Shape
     Shim Tapes  MISUMI standard product  SCM435 equivalent  Cross recessed flat head
          MISUMI Economy Series
                            SUS304 equivalent
                                             Hexagon Socket
                               Comparison of Screw Head Shape
   P.1502      Economy series Cross Hole (SCM435)  Standard product Hexagon Socket (SUS304)
     Parallel Keys     More thickness                      Less thickness
   P.1504
     Magnets  Feature 1: More thickness is reserved in the cross hole, and the head is not easy to break

          Feature 2: The cross hole can bear with greater breaking torque (cross hole 2.6N · m, hexagon socket 1.3N · m)
          * The above data is limited to sample test results, which is for reference only.
   P.1507
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CBSAR           Keyword  low head screw                 MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1497                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1497   1498   1499   1500   1501   1502   1503   1504   1505   1506   1507