Page 1510 - MISUMI SINGAPORE Economy Series
P. 1510

Parallel Keys Straight / Round at One End / Round at Both End


                                                 Representative model: C-KES5-20
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        0.44               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~199    200~299     300~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   21       Material
             Steel
    Screws / Collars /   Magnets / Keys / Shims  C-KES (Round at Both Ends Shape A) 1.6  2Bh9  1.6  B/2 25 3L  2Bh9  3L  1.6  25  2Bh9  25 1.6 3L 1.6  25  2Bh9  1.6 1.6  25 25  2Bh9  3L 1.6 1.6 25 C-KEG (Round at One End Shape C)  C
                                      C-KED (Straight Shape B)
                                                                                  C
                                                                         C
                                           B/2
                                                                                     B/2
                           B/2
                                                                     B/2
                                                                              B/2
                                                                        1.6
               1.6
                        1.6
                                    1.6
                                                                      2Bh9
                             2Bh9
                      2Bh9
             2Bh9
                                                                              3L
                     3L
                                                                       3L
                                                          3L
                              3L
                               1.6
                        1.6
                                                                       1.6
                                                                         25
                                           1.6
               1.6
                                                                  25
                             H  6.3  6.3 H  6.3 H  6.3 H  6.3 H   6.3 H  6.3 H  6.3 H  6.3 H
     Screws                 6.3      6.3    6.3   6.3     6.3     6.3  6.3     6.3    6.3
                Part Number
             1Type    2Width Bh9                 3Total Length L              H Tolerance  C
   P.1495
                                                                                  0
                           0
                      3   -0.025  10 12           20 25                          3  -0.025  0.16~0.25
            C-KES
     Washers  (Round at Both Ends   4  10 12 15 16 18 20 25                    4
             Shape A)
            C-KED
                           0
                                                                                  0
          (Straight Shape B)
   P.1498  (Round at One End   5 6  -0.03  10 12 15 16 18 20 25 30 35 40 45 50                  5 6  -0.03  0.25~0.40
            C-KEG
     Metal Collars  Shape C)  8  -0.036        15 16 18 20 25 30 35 40 45 50 55 60 70 80  7  -0.09
                                 10 12 15 16 18 20 25 30 35 40 45 50 55 60
                                                                                  0
                           0
   P.1501  E Please visit MISUMI website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering  Part Number (1Type · 2Width B)  -  3Total Length L                                            Round at Both Ends    Straight             Round at One End
     Shim Tapes             C-KES5          -     20                                                             QPrecautions           (Shape B)            (Shape C)
          Example
                                                                                                                  (Shape A)
   P.1502      Example                                                                                           1. When a keyway is used with a parallel key, if the clearance is too large,   Parallel Keys
                                                                                                                   they will be loosely fitted and cannot be fixed stably.
     Parallel Keys                                                                                               2. When a keyway is used with a parallel key, if the clearance is too small,
                                                                                                                   the parallel key cannot fit into the keyway.
   P.1504
     Magnets             Round at Both Ends    Straight             Round at One End                                                                                                Keyway
                         (Shape A)             (Shape B)            (Shape C)
   P.1507
          How to search  QPrecautions             Step 1   Input Search Keyword  Step 2   Select Brand Brand
                         Search on MISUMI official website
           on website  By                    By
                    Type 1. When a keyway is used with a parallel key, if the clearance is too large,  MISUMI
                                                  parallel key
                                            Keyword
                          C-KES
                         they will be loosely fitted and cannot be fixed stably.
                                                                                      Economy series
                       2. When a keyway is used with a parallel key, if the clearance is too small,   Parallel Keys
                         the parallel key cannot fit into the keyway.
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1505                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
                                                                                           Keyway
   1505   1506   1507   1508   1509   1510   1511   1512   1513   1514   1515