Page 1212 - MISUMI SINGAPORE Economy Series
P. 1212

4545 Aluminum Frames Slot Width 10mm


                                                 Representative model: LCFL10-4545-1000
                                                  Save Up to
                                                  vs Standard Type  57%              Shipping
    Aluminum   Frames                                  24.40               SGD 6 days                                                                                                                     Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount       1~9             10~                                                                                                                P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%                                                                                                      Sheet Metals / Connectors  Brackets / Corners /
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215  LCF10   Profile Type  Material  Surface Treatment                                                                                                                                              P.1215
            Type
                                      Clear Anodize
     Nuts / Bolts  LCFB10  Sand Blast  Sand Blast Anodize                                                                                                                                                  Nuts / Bolts
                    Standard
                     Black
                                      Black Anodize
           LCFS10
                                      Clear Anodize
                     Light
           LCFL10
   P.1243  LCFY10    Yellow  6063-T5  Baked Paint (Yellow)                                                                                                                                                P.1243
           LCFW10  Heavy Duty         Black Anodize
    Decorative   Accessories  LCFSL10  2-Side Slots  Clear Anodize                                                                                                                                        Accessories  Decorative
                   Super Light
                                      Clear Anodize
           LCFT10
           LCFR10
                    R Shape
                                      Clear Anodize
   P.1258                                                                                                                                                                                                 P.1258
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  (Detailed dimensions are as shown below)  3L±0.5                                                                                         Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                                     45
                                                                                    45
                  Black 45
                         LCFS10
                                                                                 LCFW10
          LCF10
                                   LCFY10
                                                   LCFL10
   P.1262  Standard  LCFB10  Sand Blast  Yellow 4545  Light 4545 7.8  4.5      Heavy Duty 4545                                                                                                            P.1262
                            1.45
                                                                                        2
   17                 45    2 1.45                   45  7.8  4.5                   45  2  2                                                                                                              17
    Aluminum Frames /   Related Accessories  45  45  7.9  5.6  10.2  φ10.2 2 R2.5  45  45  10.2  φ10.2 R2.5  45  45  7.8  7.8 4.5  10.2  φ10.2 2 R2.5                                                     Related Accessories  Aluminum Frames /
                                                            1.8
                                                            1.4
                                                          φ10.2
                          φ10.2
                                                                                         φ10.2
                                                            1.8
                                                            R2.5
                     10.2
                                                     10.2
                                                                                    10.2
               5.6  7.9  22.5  R2.5                 22.5    1.4               4.5   22.5   R2.5
                     22.5                            22.5                           22.5
                Super Light 4545                2-Side Slots 4545            R Shape 4545
                  LCFSL10                          LCFT10                      LCFR10
                     45                              45                             45
                                                           φ10.2
                      45    1.5              1.75    45                         R45  45    2
                            6                  2            φ10.2                          2
             45           φ10.2 1.5         45  1.75                        45  R45     φ10  2
               8.6          6                 7.8  2                          9            2
             45           φ10.2             45                              45           φ10
                     10.2   R2.5                    10.2    R2.5                    10.2   R1.5
               8.6   21.59                     7.8 4.5  22.5                  9 4.5  22.5
                     10.2    R2.5                    10.2   R2.5                    10.2   R1.5
                     21.59                     4.5   22.5                     4.5   22.5
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
   1207             Type  LCF10             Keyword  45 frame                         Economy series
   1207   1208   1209   1210   1211   1212   1213   1214   1215   1216   1217