Page 1217 - MISUMI SINGAPORE Economy Series
P. 1217

6060 Aluminum Frames Slot Width 10mm


                                                 Representative model: LCF10-6060-1000


                                                                                     Shipping
 Aluminum   Frames                                     59.00               SGD 6 days              Frames  Aluminum
                                                                                        from


 P.1183                                          Volume Discount       1~9             10~         P.1183
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%  Sheet Metals / Connectors  Brackets / Corners /
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215                                                                                            P.1215
 Nuts / Bolts                                   (Detailed dimensions are as shown below)  3L±0.5    Nuts / Bolts



                  LCF10
                                                    LCFL10
 P.1243        Standard 6060  60 2.5    2.5        Light 6060  60         60 1.3     1.3           P.1243
                  60
 Decorative   Accessories                                                                          Accessories  Decorative

 P.1258  60   60              4.5       4.5      60        60             4.5        4.5           P.1258
 Panel Fasteners / Panels /    Door Sliding Slot Accessories                                       Door Sliding Slot Accessories  Panel Fasteners / Panels /



 P.1262  7.9     7.9                               7.8        7.8                                  P.1262
 17               10.2   φ10  10.2  φ10  R2.5                  10.2   φ10.2  10.2  Material:   R2.5  6063-T5  17
                                                                          R2.5
                              R2.5
                                                                                 φ10.2
                                                                         22.5
                  22.6
                             22.6
                                                               22.5
 Aluminum Frames /   Related Accessories  LCF10 Part Number  2Profile  3Overall Length L  Profile Type  Mass    Cross Sectional Moment of inertia  Related Accessories  Aluminum Frames /
                                                                               Surface Treatment: Clear Anodize
                                                                 kg/m
                                                                                       ℓy(cm )
                1Type
                                                                          ℓx(cm )
                                                                                           4
                                                                              4
                                                                                        45.02
                                                                           45.02
                                                                  3.82
                                                       Standard
                                          50 ~ 4000*
                               6060
                                        (0.5mm increments)
               LCFL10
                                                                            29.2
                                                        Light
                                                                                        29.2
                                                                  2.43
          * Aluminum Frame orders with more than 2m in length may incur a surcharge.
          * Aluminum Frame orders within the range of  4m - 6m in length may soon be available. Check eCatalog for updates!
          For the selection of alterations, please refer to P.1275 ~ P.1280.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type - 2Profile)  -  3Overall Length L
                          LCF10-6060       -      1000
          QDifferences between economy series and standard product
                                  Standard product             Economy series European standard profile
             Material      H series 6N01SS-T5 / N series 6063S-T5          6063-T5
          Manufacturing Standard  Japanese Industrial Profile JIS    Industrial Profile GB_T6892
           Cross Section  5 series 20 / 25  6 series 30  8 series 40 / 45  20 / 25  30 / 40  45
          Slot Width (mm)   6           8           10          6.2         8.2         10.2
             RoHS10                  Supported                           Not supported
                       Broad application in high-precision equipment frames, clean
           Applications  rooms with high cleanliness and appearance requirements,   Broad application in industrial assembly line equipment
                       especially in the electronic, semiconductor and medical industries  frames, hoods, bases, trolley safety fences, etc.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LCF10             Keyword  60 frame                       MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1212
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1212   1213   1214   1215   1216   1217   1218   1219   1220   1221   1222