Page 1220 - MISUMI SINGAPORE Economy Series
P. 1220

Tabbed Brackets For Aluminum Frames, Light load


                                                 Representative model: LBSBL8-4040
                                                  Save Up to
                                                  vs Standard Type  54%              Shipping
    Aluminum   Frames                                   0.64               SGD 1 day                                                                                                                      Frames  Aluminum
                                                                                        from


   P.1183         Two-Sided Type  One-Sided Type  Volume Discount   1~199    200~299     300~                                                                                                             P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  15%  30%                                                                                                 Sheet Metals / Connectors  Brackets / Corners /
                                                                  Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215  Material  Surface Treatment                                                                                                                                                                    P.1215
           ADC12  Sandblasting
     Nuts / Bolts  Two-Sided Type 6-2028 / 8-3030 / 8-4040 / 10-4545  One-Sided Type 8-3060 / 8-4080 / 10-4590                                                                                             Nuts / Bolts


 L         W1  L         W1 L         W1  L         W W1          W  T             T
   P.1243                                            D             D                                                                                                                                      P.1243
 T1  R       T1  R       T1  R         T1  R       R             R
    Decorative   A Accessories  W1  A  A  W1   W1  A      C  W1  T      C      T                                                                                                                          Accessories  Decorative
 H    B  H  H       B  H  H     B  H  H        B  T1 H    B   T1       L  B          L


 T  W  P.1258  T  H  W   T  H W         T  H  W      W1 H  T  A  L  W1  T  A  L                                                                                                                           P.1258
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  ITwo-Sided Type  Frame Size  L  W  W1  H  A  B  R  T  T1                                                                                 Door Sliding Slot Accessories  Panel Fasteners / Panels /
                  Part Number
                                     Applicable
                              2No.
   P.1262       1Type         6-2028   2020   19.6  5.8   5.5  27.6  14.7  3.6   3.4  3.4   2.2                                                                                                           P.1262
   17           LBSBL         8-3030   3030   27.5  5.2   6.6   35   13.5  10.4  3.5  4.6   3.5                                                                                                           17
                                                                                             3
    Aluminum Frames /   Related Accessories  IOne-Sided Type  10-4545  Applicable  42.3  9.8  8  42  14.8  13  4.8  6.5  4                                                                                Related Accessories  Aluminum Frames /
                                                          8.2
                              8-4040
                                                    7.8
                                               35
                                       4040
                                                                           16
                                                                     12.5
                                                                                 4.4
                                                                                      4.8
                                                                40
                                       4545
                  Part Number
                                                                                  R
                                                              A
                                                    W
                                                                                        T
                                               L
                                                                   B
                                                                        C
                                                                                            T1
                1Type
                              2No.
                                                        5.7
                              8-3060  Frame Size  58  29.7  W1  16.8  14.1  11.5  D  4.3  5.4  3.3
                                       3060
                                                                            φ8.6
                LBSBL         8-4080   4080   77.8  38  7.8  24.5  18.5  15.5     4.3   7   3.3
                             10-4590   4590   88    42  9.8  23.5  22.7  22.3  φ10.2  5.1  10.5  5.7
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2No.)
                        LBSBL8-4040
               Alteration Ordering  Part Number (1Type · 2No.) -  (C·SET)
                     Example
                               LBSBL8-4040  -  C
          Mounting Hole Alteration for Cover can be machined and bolts LTTB (P.1251) and nuts LNCFM (P.1253) can be equipped.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  LBSBL             Keyword  tabbed bracket                   Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1215                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1215   1216   1217   1218   1219   1220   1221   1222   1223   1224   1225