Page 1223 - MISUMI SINGAPORE Economy Series
P. 1223

Tabbed Brackets For Aluminum Frames, Black


                                                 Representative model: LBSBB8-4040
                                                  Save Up to
                                                  vs Standard Type  74%              Shipping
 Aluminum   Frames                                      0.76               SGD 1 day               Frames  Aluminum   T1  L  R  W1
                                                                                        from


 P.1183       20 Series  30 / 40 Series  45 Series  Volume Discount  1~199   200~299     300~      P.1183  H         B  A  H         W1
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  15%  30%  Sheet Metals / Connectors  Brackets / Corners /    T  W  H
                                                                  Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215   Material  Surface Treatment  L  6-2020                          8-3030                   P.1215
           ADC12  Sandblasting                    W1                L  L         W1 W1                        43           8
 Nuts / Bolts                  H   T1  R  B   H                   T1 T1  R  R  B  H                 Nuts / Bolts  42  19.5  18.5  R4  3.3  42



 P.1243                                   A                W1  H  H       B  A  A  H      W1  W1   P.1243        R6
                                                                                                           8                   42     8
 Decorative   Accessories          T      8-4040                 T  T  W  W 10-4545                Accessories  Decorative   9.8
                                      W
                                                    H
                                                                                      H
                                                                                    H
                                                                     43
 P.1258  T1  L  R  W1    T1  L  R  T1 43 L  R4 R  W1  8  W1         18.5          8                P.1258
                                   18.5
 Panel Fasteners / Panels /    Door Sliding Slot Accessories  H  B  H  W1  H  42  H  19.5  B  H  R6  3.3 B  A  42  H  W1  W1  42  19.5  R6  3.3  42  Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                                                        R4

 P.1262  T  W  A  H          W  8  A  W    H        42 H   8      8                   42     8     P.1262
 17             1Type   T    2No.  T  9.8 Frame Size  L  W  W1  H    9.8 A  B    R     T    T1     17
                                    Applicable
                  Part Number
 Aluminum Frames /   Related Accessories  LBSBB  10-4545  2020  17  4.5  Refer to the 45 series dimensional drawing  4.5  3.2  Related Accessories  Aluminum Frames /
                                                                                 3.3
                                                                      9
                                                                           3
                                                          3
                                                                20
                            6-2020
                                                                                            2
                                                                                       3
                                               28
                                                                           8
                                                                35
                                                                                            3
                                                          7.5
                                                     6
                                      3030
                            8-3030
                                                                                 3.5
                                                                     13.5
                                                                40
                            8-4040
                                                                                 4.6
                                      4040
                                                    7.9
                                                                          12.5
                                                          8
                                               35
                                                                                       5
                                      4545
          * For more information on product specifications and dimensional drawings, please refer to the product catalog on the website
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2No.)
                        LBSBB8-4040
               Alteration Ordering  Part Number (1Type · 2No.)  -  (C·SET)
                     Example
                               LBSBB8-4040  -   C
          Alterations Code            Spec.
                       Add Taps on a bracket for Panel mounting.
                           6-2020       8-3030 / 8-4040 / 10-4545
          Mounting
          Hole      C
          Alteration            8               12
          for Panel
                                M5               M5
                              8  (When C alteration   12  (When C alteration
                                is specified)   is specified)
                       Applicable Screws & Nuts for fixing the brackets
                       provided.
                       (Bracket+bolt+nut, added to the price of the bracket)
          Applicable   When specifying SET, below steel screws and nuts
          Screws &   SET  will be supplied.  E  Cheese head screws
          Nuts Set     Q T-Bolts LTTB (P.1251)  LTCM5-8 (P.1257) and
                       Q  Flange Nuts LNCFM    T-nuts LNTN6-20-5
                         (P.1253)        (P.1245) are supplied for
                                         the 2020 specification.
                                                                                                  1218
   1218   1219   1220   1221   1222   1223   1224   1225   1226   1227   1228