Page 1215 - MISUMI SINGAPORE Economy Series
P. 1215

4590 Aluminum Frames Slot Width 10mm


                                                 Representative model: LCF10-4590-1000
                                                  Save Up to
                                                  vs Standard Type  52%              Shipping
 Aluminum   Frames                                     51.20               SGD 6 days              Frames  Aluminum
                                                                                        from


 P.1183                                          Volume Discount       1~9             10~         P.1183
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%  Sheet Metals / Connectors  Brackets / Corners /
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215                                                                                            P.1215
 Nuts / Bolts  Standard   Sand Blast 4590       (Detailed dimensions are as shown below)  3L±0.5    Nuts / Bolts



                          90
 P.1243         LCF10     90  LCFS10                                                               P.1243
              4.5  7.9    45       1.4
                 7.9
              4.5
                                   1.4
                          45
 Decorative   Accessories             2.5                                                          Accessories  Decorative
                                      2
                                      2
                                      2.5
                                      2-φ10.2
 P.1258    45  45  22.5  22.5  10.2  10.2  2-φ10.2                                                 P.1258
 Panel Fasteners / Panels /    Door Sliding Slot Accessories  Light 4590  R2.5  Heavy Duty 4590    Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                       R2.5
                       LCFL10
                                                             LCFW10
                                                              90
                           90
 P.1262       4.5  7.9     90      1.3               7.9      90                                   P.1262
                                                              45
                           45
 17           4.5  7.9     45      1.3   1.8         7.9      45          4-φ6.8                   17
                                                                          4-φ6.8
 Aluminum Frames /   Related Accessories  45  45  22.5  22.5  10.2  1.8 R2.5  45  45  22.5  22.5  10.2  2-φ10.2  Material:   6063-T5  Related Accessories  Aluminum Frames /
                                                                          4.5
                                       1.8
                                                                          4.5
                                      1.8
                                      2-φ10.2
                                                                         2-φ10.2
                                      2-φ10.2
                                                                          R2.5
                                       R2.5
                                                                          R2.5
                     10.2
                                                        10.2
                                                                               Surface Treatment: Clear Anodize
                   Part Number
                                                                 kg/m
                                                                                       ℓy(cm )
                                                                          ℓx(cm )
                1Type        2Profile  3Overall Length L  Profile Type  Mass    Cross Sectional Moment of inertia
                                                                              4
                                                                                           4
               LCF10                                   Standard
               LCFS10          4590       50 ~ 4000*   Sand Blast  3.31    100.17       26.27
               LCFL10                   (0.5mm increments)  Light  2.8      93.2        23.7
               LCFW10          4560                   Heavy Duty  2.9      30.09        17.79
          * Aluminum Frame orders with more than 2m in length may incur a surcharge.
          * Aluminum Frame orders within the range of  4m - 6m in length may soon be available. Check eCatalog for updates!
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type - 2Profile)  -  3Overall Length L
                          LCF10-4590       -      1000
               Alteration Ordering  Part Number (1Type - 2Profile) -  3Overall Length L  - (TPW...etc.)
                     Example
                                LCF10-4590   -     250     -  TPW
          For the selection of alterations, please refer to P.1275 ~ P.1280.
          A variety of alterations are available, such as 45-Degree Cutting, End Tapping, Drilling Wrench Hole, Counterboring, Blind Joint Dedicated Holes, etc.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LCF10             Keyword  45 frame                       MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1210
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1210   1211   1212   1213   1214   1215   1216   1217   1218   1219   1220