Page 1210 - MISUMI SINGAPORE Economy Series
P. 1210

100100 Aluminum Frames Slot Width 8mm


                                                 Representative model: LCF8-100100-1000


                                                                                     Shipping
    Aluminum   Frames                                171.10                SGD 6 days                                                                                                                     Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount       1~9             10~                                                                                                                P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%                                                                                                      Sheet Metals / Connectors  Brackets / Corners /
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215                                                                                                                                                                                                 P.1215
     Nuts / Bolts                (Detailed dimensions are as shown below)  3L±0.5                                                                                                                          Nuts / Bolts



   P.1243                                            100                                                                                                                                                  P.1243
    Decorative   Accessories                                   5                                                                                                                                          Accessories  Decorative



   P.1258                               100  50                6 4-φ12                                                                                                                                    P.1258
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  5  7.5  8.2  R2.5                                                                                                                        Door Sliding Slot Accessories  Panel Fasteners / Panels /



                                                                               Surface Treatment: Clear Anodize
   P.1262                                      21     50                       Material:   6063-T5                                                                                                        P.1262
   17            1Type Part Number  2Profile  3Overall Length L  Mass    Cross Sectional Moment of inertia                                                                                                17
                                                               kg/m
                                                                                       ℓy(cm )
                                                                          ℓx(cm )
                                                                                           4
                                                                              4
    Aluminum Frames /   Related Accessories  LCF8  100100  (0.5mm increments)  11.11  447.2  447.2                                                                                                        Related Accessories  Aluminum Frames /
                                               50 ~ 4000*
          * Aluminum Frame orders with more than 2m in length may incur a surcharge.
          * Aluminum Frame orders within the range of  4m - 6m in length may soon be available. Check eCatalog for updates!
          For the selection of alterations, please refer to P.1275 ~ P.1280.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type - 2Profile)  -  3Overall Length L
                          LCF8-100100      -      1000
          QDifferences between economy series and standard product
                                  Standard product             Economy series European standard profile
             Material      H series 6N01SS-T5 / N series 6063S-T5          6063-T5
          Manufacturing Standard  Japanese Industrial Profile JIS    Industrial Profile GB_T6892
           Cross Section  5 series 20 / 25  6 series 30  8 series 40 / 45  20 / 25  30 / 40  45
          Slot Width (mm)   6           8           10          6.2         8.2         10.2
             RoHS10                  Supported                           Not supported
                       Broad application in high-precision equipment frames, clean
           Applications  rooms with high cleanliness and appearance requirements,   Broad application in industrial assembly line equipment
                                                            frames, hoods, bases, trolley safety fences, etc.
                       especially in the electronic, semiconductor and medical industries
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LCF8              Keyword  100 frame                      MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1205                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1205   1206   1207   1208   1209   1210   1211   1212   1213   1214   1215