Page 1209 - MISUMI SINGAPORE Economy Series
P. 1209

Part Number                                   Mass    Cross Sectional Moment of inertia
                                                                              4
                1Type        2Profile  3Overall Length L  Profile Type  kg/m  ℓx(cm )  ℓy(cm )
                                                                                           4
               LCF8            8080                    Standard   4.83     134.08      134.08
 Aluminum   Frames  LCF8       8840       50 ~ 4000*   With C Plane  3.33  116.72      116.72      Frames  Aluminum
               LCFW8
                                                                  6.3
                                                                           171.2
                                                      Heavy Duty
                                                                                        171.2
                                                      L / R Shape
               LCFX8
                                                                  4.95
                               8080
                                                                           72.97
                                                                                        72.97
                                                                                        85.03
                                                       L Shape
                               8840
 P.1183        LCFZ8          80120     (0.5mm increments)  Standard  3.81  85.03      243.73      P.1183
               LCF8
                                                                  7.87
                                                                           501.7
 Brackets / Corners /    Sheet Metals / Connectors  * Aluminum Frame orders with more than 2m in length may incur a surcharge.  Standard  8.81  1100.71  325.77  Sheet Metals / Connectors  Brackets / Corners /
               LCF8
                              80160
          * Aluminum Frame orders within the range of  4m - 6m in length may soon be available. Check eCatalog for updates!
          E5Right-angled type is currently not available for sale.
 P.1215   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1215
          Example  Part Number (1Type - 2Profile)  - -  3Overall Length L
 Nuts / Bolts  QDifferences between economy series and standard product                             Nuts / Bolts
                           LCF8-8080
                                                  1000
                                  Standard product
                                                                           6063-T5
             Material
 P.1243   Manufacturing Standard  H series 6N01SS-T5 / N series 6063S-T5  Economy series European standard profile  P.1243
                                                                     Industrial Profile GB_T6892
                               Japanese Industrial Profile JIS
 Decorative   Accessories  Slot Width (mm)  5 series 20 / 25  6 series 30  8 series 40 / 45  20 / 25  30 / 40  10.2  Accessories  Decorative
           Cross Section
                                                                                         45
                                        8
                                                    10
                                                                6.2
                            6
                                                                            8.2
                                                                         Not supported
                                     Supported
             RoHS10
 P.1258    Applications  Broad application in high-precision equipment frames, clean   Broad application in industrial assembly line equipment   P.1258
                       rooms with high cleanliness and appearance requirements,
 Panel Fasteners / Panels /    Door Sliding Slot Accessories  Alteration Ordering  Part Number (1Type - 2Profile) -  3Overall Length L  - (TPW...etc.)  Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                                            frames, hoods, bases, trolley safety fences, etc.
                       especially in the electronic, semiconductor and medical industries
 P.1262              Example     LCF8-8080   -     1000    -  TPW                                  P.1262
 17       For the selection of alterations, please refer to P.1275 ~ P.1280.                       17
          Alteration Name Machining content Applicable installation example  Alteration Name Machining content Applicable installation example
 Aluminum Frames /   Related Accessories  (Center hole)  Faces of aluminum   Drilling Wrench    positions for Blind   Wrench Hole  Related Accessories  Aluminum Frames /
                                                                  Drilling Wrench
                     Machining Tapped
                       Holes on End
                                                                   holes in fixed
           End Tapping
                                                         Hole
                                                                 joint connections.
                         frame
                                                        RCT45
                                                     (Right end cutting)
                        LCT45                                       Machining
                      (Left end cutting)
            45-Degree   Cutting with                  Counterboring   Counterbored
             Cutting  45-degree angle.     500  45°                holes at any
                                       45°                       specified positions.
                      Adding required
                        holes for
             S Hole    Pre-Assembly.
                      Insertion Double
                     Joint connections.
                      Adding required
                        holes for
                      Post-Assembly.
             M Hole   Insertion Double
                       Joints, Center
                     Joint connections.
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1204
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1204   1205   1206   1207   1208   1209   1210   1211   1212   1213   1214