Page 1208 - MISUMI SINGAPORE Economy Series
P. 1208

80 Aluminum Frames Slot Width 8mm 8080 / 80120 / 80160 / 8840


                                                 Representative model: LCF8-8080-1000
                                                  Save Up to
                                                  vs Standard Type  41%              Shipping
    Aluminum   Frames                                  74.60               SGD 6 days                                                                                                                     Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount       1~9             10~                                                                                                                P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%                                                                                                      Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215                                                                                                                                                                                                 P.1215
     Nuts / Bolts  4.5  80                         80                           4.5  80  1.5                                                                                                               Nuts / Bolts

                                                   40
                                                                              3L±0.5
                                                          are as shown below)
                                                           4.5
   P.1243         80 80  80    2              80 80  80   (Detailed dimensions   80 80  80  1.8                                                                                                           P.1243
                                                                                         2-φ6.8
    Decorative   Accessories  4.5  4.5  Standard 8080  80  2  2  2  Heavy Duty 8080  40  4.5 4.5  4.5  L / R Shape 8840 R4.5 4.5  80  4.5  φ10.2 2-φ6.8  1.8                                              Accessories  Decorative
                                                                                  1.5
                                                                                      1.5
                                                                                 1.5
                                                                           4.5
                                              40
                                                40
                4.5
                                                                     80
              80
                                         80
                                            40
               40
                                                                         40
                LCF8
                                         LCFW8
                                                                                     1.8
                                                                                    1.8
                                                                   LCF8
                                                   80
                                                                                 80
                    80
                                                                           80
                                                80
                                             80
                 80
                                                                                         2-φ6.8
                                                                                     2-φ6.8
                                                                      R4.5
                                                                                4.5
                                                                          4.5
   P.1258  80  4.5  80  40  40  4.5  80  40 12.3  4.5  20.5 8.2  2  2 4-φ6.8 R4.5  80  80  40  40  80  12.4  20.5 40  40  40  4.5  4.5  R4.5  80  80  40  80 R4.5 20  40 14  R4.5  4.5  1.5  1.5  1.5  1.8  P.1258
                                            40
                                                                     40
                                             8.2
                                                                                8.2
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  80  40  12.3  80  12.3  8.2 80  8.2 40 12.3  8.2  40  R4.5  R4.5  80  12.4  80  40  12.4  8.2 40  80  8.2 12.4  40  8.2  R4.5 4-φ6.8  80  20  80  20  40  14  R4.5 R4.5 40 14  R4.5 φ10.2  φ10.2 2-φ6.82-φ6.8 2-φ6.8  Door Sliding Slot Accessories  Panel Fasteners / Panels /
                               2
                                                                                      1.8
                                                                                   1.8
                                                           4.5
                                                                           φ10.2
                                                                      20
                                                                     80 14
                                                           R4.5
                                                       R4.5
                            R4.5
                                                                      40
             40
                                                                            8.2
                                                                                8.2
                                                                           8.2
            20.5
                                        20.5
   P.1262  20.5  20.5 40 40  40 4-φ6.84-φ6.8  4-φ6.8  20.5  20.5  4-φ 4-φ6.86.8  4-φ6.8  φ10.2 φ10.2 φ10.2                                                                                                P.1262
                                        12.4
   17     12.3  20.5 20.5 8.2 12.3  20.5 8.2  40  4-φ6.84-φ6.8 4-φ6.8 R4.5  12.4  20.5 20.5 12.4  20.5  4-φ6.84-φ6.8 4-φ6.8  20  14  20  14  20  14  8.2  8.2  8.2                                        17
             12.3
                          R4.5 R4.5
                                                           R4.5
            8.2
                                                     R4.5 R4.5
                                             8.2
                                          8.2
                                       8.2
    Aluminum Frames /   Related Accessories  With C Plane 8080 20.5  L Shape 8840 80 80  80  1.4  Standard 80120  120 120  120  4  3.5                                                                    Related Accessories  Aluminum Frames /
                  40
                       40
                       80
                                                                                   120
                                                    40
                4.5
                       8.2
                                             4.5
                                         LCFZ8
                LCFX8
                                                                   LCF8
                                                            2
                       80
                  80
                    80
                                                    80
                                           40
                       20.5
                   20.5
                  20.5
                                                                                               3
                                             12.3
                   8.2
                      8.2
           4.5
            4.5
                 8.2
                4.5
                                             4.5
                                        4.5
                                          4.5
                40
              80
                                        80
                      φ6.8
                                                            2
                                                       2
                                                         2
                                            3-φ6.8 40 40  40  1.4 1.4  1.4 40  80  40     3.5 3.5  3.5
                                                                                    4
                 80  80  80                    80  80  8.2  80               120 120  4  120  4  4-φ6.8
                                                  20.5
                 20.5 20.5  20.5      40  40  40                       20                 3  3  3
          4.5  4.5  12.3  40 8.2  8.2  8.2  4.5  12.3  12.3  4.5  12.3  4.5  40  40  40 1.4  1.4  11.6  3.5  3.5  3.5
                4.5
         80  80  40  40  80  φ6.8 2  φ6.8  R4.5  80  80  80  40 40 1.4  R2.5 80  80  40  40  80  40  8.2  R2
                                                             40
                                                        40
                   φ6.8
                       40
                                       3-φ 3-φ6.86.8  3-φ6.8  2  2  2           20.5 4  4  4
                                     40  40  40  20.5  20.5  8.2  8.2  20.5  8.2  20  80  3 4-φ 4-φ6.86.8  4-φ6.8
                                                                                            3
                                                                                               3
           12.3  12.3  40 12.3         12.3  12.3  12.3           20  20  11.6  80 11.6  20  11.6
                                                        40 R2.5
        80  40  80  80  2 40  2  φ6.8 40 φ6.8  φ6.8  R4.5  R4.5 80  80  80  40 40  40  R2.5 40  R2.5 80  40  80  40  40  8.2 8.2  8.2  R2 R2  R2
                            R4.5
                                                             40
                       40
                    40
                   2
                                                                            20.5
                                      3-φ6.83-φ6.8 3-φ6.8                  20.5  20.5
                                            20.5  8.2  20.5  8.2  20.5  8.2  20 20  20  80 80  80  4-φ6.84-φ6.8 4-φ6.8
             12.3
          12.3  Standard 80160                                   20  11.6  20  11.6  20  11.6
                12.3
                LCF8
                                                        40 R2.5
                              160
             2  2  40  2  40  40  R4.5 R4.5  R4.5  40  40  R2.5  R2.5     8.2  8.2  8.2  R2  R2  R2
                                                                                20.5
                                                                          20.5 20.5
                                         12.3
                               3               20.5                   20  20  20 80  80  80
               20  2                         8.2
                         160 160  160
                                      12.3
                                    12.3  12.3
            80  40        3  3  3  8-φ6.8  20.5  20.5  20.5
          20  20  2  2  20  2           8.2  8.2  4.5 8.2
                        160 160  160
               20                   12.3 12.3  12.3
                               3
       80  80  40  40  80  40  2  3  3  8-φ 8-φ6.86.8  8-φ6.8  20.5  20.5  8.2 R4.5 20.5  Material:   6063-T5
                                       8.2
         20  2  20  2  20  2  20  40  40  40  4.5 4.5 20 8.2  4.5              Surface Treatment: Clear Anodize
          20  20  20
                                         R4.5
             2 40
               40
                             8-φ6.88-φ6.8
                                   8-φ6.8 R4.5
      80  40  80  How to search 40  40 40 Search on MISUMI official website    R4.5
            80
           2
             20
                                    4020
                              40 40
                                 40
                                    20
                          40
                2
               20
                                         20
                  2040
           on website  By             4.5  4.5  4.5 By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
                                                                                    MISUMI
   1203  20  20  20  Type  LCF8             Keyword  80 frame                         Economy series
                                      R4.5 R4.5  R4.5
           2  20 2  20 2  40 20 40  4040  40  40 40  40  20 40 20  20
   1203   1204   1205   1206   1207   1208   1209   1210   1211   1212   1213