Page 1207 - MISUMI SINGAPORE Economy Series
P. 1207

60 Aluminum Frames Slot Width 8mm 6060 / 6090 / 6630


                                                 Representative model: LCF8-6060-1000


                                                                                     Shipping
 Aluminum   Frames                                     36.40               SGD 6 days              Frames  Aluminum
                                                                                        from


 P.1183                                          Volume Discount       1~9             10~         P.1183
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%  Sheet Metals / Connectors  Brackets / Corners /
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215                                                                                            P.1215
 Nuts / Bolts  Standard 6060                           (Detailed dimensions are as shown below)  3L±0.5  Nuts / Bolts

                                                       L / R Shape 6630
                              60
                                                                                                   P.1243
 P.1243          LCF8     16.5  16.5  60                   LCF8     60  60  30 R1.5  R1.5  φ6.8  φ6.8  15  15  30  90  90  30
                                                                        30
                                                                                                                 30
                                                                                                             30
                          8.2
                              8.2
                                                                                 1.35
                                                                             1.35
 Decorative   Accessories  9.2  9.2    2   2           2-φ6.8 2-φ6.8          2   2                Accessories  Decorative   2.3  2.3
 P.1258            60  60              2   2         60  60     φ10.2 φ10.2                60  30  60  30  P.1258
 Panel Fasteners / Panels /    Door Sliding Slot Accessories  30  9.2  30  9.2  R25  R25      9   9  Door Sliding Slot Accessories  Panel Fasteners / Panels /   8.2
                                                                8.2
                                                                    8.2
                                                                                                        8.2
 P.1262       Standard 6090  4×φ6.8 4×φ6.8  R2.5  R2.5          16.5  16.5                         P.1262  16.5           R2.5  R2.5
                                                                                                    16.5
 17              LCF8                                                                              17
 60  60  30  R1.5  φ6.8  15   30  90  30
 Aluminum Frames /   Related Accessories  9.2  8.2  2  2-φ6.8  φ10.2  1.35  2.3                    Related Accessories  Aluminum Frames /
 16.5
   2
 2
 60
 60
 30              60  30
 9.2  R25          9
 R2.5  8.2                8.2                  R2.5
 4×φ6.8  16.5             16.5                                                 Material:   6063-T5
                                                                               Surface Treatment: Clear Anodize
                   Part Number         3Overall Length L  Profile Type  Mass    Cross Sectional Moment of inertia
                1Type        2Profile                            kg/m     ℓx(cm )      ℓy(cm )
                                                                              4
                                                                                           4
                               6060                    Standard   2.35      32.4        32.4
                                          50 ~ 4000*
                LCF8           6630     (0.5mm increments)  L / R Shape  2.18  23.26    23.26
                               6090                    Standard   3.82     102.77       49.85
          * Aluminum Frame orders with more than 2m in length may incur a surcharge.
          * Aluminum Frame orders within the range of  4m - 6m in length may soon be available. Check eCatalog for updates!
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type - 2Profile)  -  3Overall Length L
                           LCF8-6060       -      1000
          For the selection of alterations, please refer to P.1275 ~ P.1280.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LCF8              Keyword  60 frame                       MISUMI
                                                                                      Economy series




                                                                                                  1202
   1202   1203   1204   1205   1206   1207   1208   1209   1210   1211   1212