Page 1202 - MISUMI SINGAPORE Economy Series
P. 1202

4040 Special Shape Aluminum Frames Slot Width 8mm



           New                                   Representative model: LCFT8-4040-1000
           Specs
                                                                                     Shipping
    Aluminum   Frames                                  27.60               SGD 6 days                                                                                                                     Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount       1~9             10~                                                                                                                P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%                                                                                                      Sheet Metals / Connectors  Brackets / Corners /
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                           Surface
   P.1215  LCFR8      Profile Type  Material  Treatment                                                                                                                                                   P.1215
            Type
                       R Shape
     Nuts / Bolts  LCFT8  2-Side Slots(Opposed)  6063-T5  Clear Anodize                                                                                                                                    Nuts / Bolts
                      2-Side Slots
           LCFH8
                      1-Side Slot
           LCFX8
   P.1243  LCFC8     With C Plane                                                                                                                                                                         P.1243
           LCFF8      3-Side Slots
    Decorative   Accessories                                                                                                                                                                              Accessories  Decorative

   P.1258                                             (Detailed dimensions are as shown below)  3L±0.5                                                                                                    P.1258
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  R Shape 4040  2-Side Slots 4040  2-Side Slots (Opposed) 4040                                                                             Door Sliding Slot Accessories  Panel Fasteners / Panels /


                                                                                  40
   P.1262          LCFR8  40  2               LCFT8  40   2               4.5   LCFH8   2                                                                                                                 P.1262
   17                   40                          40                            40                                                                                                                      17
                             2  2                         2  2            4.5          2
    Aluminum Frames /   Related Accessories  40  40  12  R40  φ6.8  40  40  12.3  φ6.8 4  40  40  12.3  φ6.8                                                                                              Related Accessories  Aluminum Frames /
                    R40
                                                           φ6.8
                               φ6.8
                                                             2
                                2
                                                                                          φ6.8
                                4.5
                                                             4
                                4.5
                                                                                          R4.5
                                R2.5
                                                            R4.5
                                                                                  8.2
                        8.2
                                                    8.2
                12
                        20.5
                                                    8.2
                                                                                  8.2
                        8.2     R2.5        12.3    20.5    R4.5          12.3    20.5    R4.5
                        20.5                        20.5                          20.5
                1-Side Slot 4040         With C Plane 4040                  3-Side Slots 4040
                    LCFC8                    LCFX8                             LCFF8
                        40                          40
                                                                                  40
                       40                   1.8     40                    4.5     8.2    2
                                             2         φ6.8                       40
                                            1.8                           4.5    8.2     2 2
                                            4.7
                                          40  2        φ6.8
               40                           4.7                       40                 φ6.8
                               φ6.8                                                      2
                                          40  12.7
               40  12.3        φ6.8                 8.4     R4.5      40                 φ6.8
                                                                                         R4.5
                       8.2
                 12.3  1.9  4.5  20.5  2  R2.5  12.7  20.5  R4.5             12.4        R4.5
                                                    8.4
                       8.2
                   1.9  4.5  20.5  2  R2.5          20.5                     12.4
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
   1197             Type  LCFR8             Keyword  40 frame                         Economy series
   1197   1198   1199   1200   1201   1202   1203   1204   1205   1206   1207