Page 1203 - MISUMI SINGAPORE Economy Series
P. 1203

Part Number                                      Mass    Cross Sectional Moment of inertia
                                                                                           4
               1Type        2Profile  3Overall Length L  Profile Type  kg/m  ℓx(cm ) 4  ℓy(cm )
               LCFR8                                   R Shape     1.56     6.15        6.15
 Aluminum   Frames  LCFT8              50 ~ 4000*   2-Side Slots (Opposed)  1.78  8.85  8.75       Frames  Aluminum
                                                      2-Side Slots
                                                                                         8.8
               LCFH8
                                                                            9.18
                                                      1-Side Slot
 P.1183        LCFC8         4040    (0.5mm increments)  With C Plane  1.67  9.47       9.47       P.1183
               LCFX8
                                                                            6.34
                                                                                        6.34
                                                                   1.42
 Brackets / Corners /    Sheet Metals / Connectors  * Aluminum Frame orders with more than 2m in length may incur a surcharge.  3-Side Slots  1.48  8.2  8.3  Sheet Metals / Connectors  Brackets / Corners /
               LCFF8
          * Aluminum Frame orders within the range of  4m - 6m in length may soon be available. Check eCatalog for updates!
 P.1215   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1215
          Example  Part Number (1Type - 2Profile)  - -  3Overall Length L
 Nuts / Bolts  QDifferences between economy series and standard product                             Nuts / Bolts
                          LCFT8-4040
                                                  1000
                                  Standard product
                                                                           6063-T5
             Material
 P.1243   Manufacturing Standard  H series 6N01SS-T5 / N series 6063S-T5  Economy series European standard profile  P.1243
                               Japanese Industrial Profile JIS
                                                                     Industrial Profile GB_T6892
 Decorative   Accessories  Slot Width (mm)  5 series 20 / 25  6 series 30  8 series 40 / 45  20 / 25  30 / 40  10.2  Accessories  Decorative
                                                                                         45
           Cross Section
                                                                            8.2
                                                                6.2
                                        8
                            6
                                                    10
                                     Supported
             RoHS10
                                                                         Not supported
 P.1258    Applications  Broad application in high-precision equipment frames, clean   Broad application in industrial assembly line equipment   P.1258
                       rooms with high cleanliness and appearance requirements,
 Panel Fasteners / Panels /    Door Sliding Slot Accessories  Alteration Ordering  Part Number (1Type - 2Profile) -  3Overall Length L  - (TPW...etc.)  Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                                            frames, hoods, bases, trolley safety fences, etc.
                       especially in the electronic, semiconductor and medical industries
                     Example
                                LCFT8-4040
                                             -
 P.1262   For the selection of alterations, please refer to P.1275 ~ P.1280.  250  -  TPW          P.1262
 17                                                                                                17
          Alteration Name Machining content Applicable installation example  Alteration Name Machining content Applicable installation example
 Aluminum Frames /   Related Accessories  (Center hole)  Faces of aluminum   Drilling Wrench    positions for Blind   Wrench Hole  Related Accessories  Aluminum Frames /
                                                                  Drilling Wrench
                     Machining Tapped
                       Holes on End
                                                                   holes in fixed
           End Tapping
                                                         Hole
                         frame
                                                                 joint connections.
                                                         RCT45
                            LCT45                      (Right end cutting)  Machining
                          (Left end cutting)
            45-Degree   Cutting with                  Counterboring   Counterbored
             Cutting  45-degree angle.          45°                holes at any
                                       45°  500                  specified positions.
                      Adding required
                        holes for
             S Hole    Pre-Assembly.
                      Insertion Double
                     Joint connections.
                      Adding required
                        holes for
                      Post-Assembly.
             M Hole   Insertion Double
                       Joints, Center
                     Joint connections.
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1198
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1198   1199   1200   1201   1202   1203   1204   1205   1206   1207   1208