Page 1204 - MISUMI SINGAPORE Economy Series
P. 1204

4080 Aluminum Frames Slot Width 8mm



           New                                   Representative model: LCFL8-4080-1000
           Specs
                                                  Save Up to
                                                  vs Standard Type  36%              Shipping
    Aluminum   Frames                                  35.00               SGD 6 days                                                                                                                     Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount       1~9             10~                                                                                                                P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%                                                                                                      Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215  LCF8    Profile Type Material  Surface Treatment                                                                                                                                               P.1215
            Type
                    Standard
     Nuts / Bolts  LCFB8  Sand Blast  6063-T5  Sand Blast Anodize                                                                                                                                          Nuts / Bolts
                                     Clear Anodize
                                     Black Anodize
                     Black
           LCFS8
                     80 Light
                         80
                                     Clear Anodize
           LCFW8
              4.5
   P.1243  4.5  LCFL8  Heavy Duty  2  2  Clear Anodize  4.5  4.5  80  80  1.5  1.5                                                                                                                        P.1243
           LCFSL8  Super Light  1.95  1.95 Clear Anodize                   1.8  1.8
    Decorative   Accessories  40  40  4.5  80  2-φ6.8 2  2-φ6.8  40  40  4.5  (Detailed dimensions   2-φ6.8  3L±0.5                                                                                       Accessories  Decorative
                                                                    80
                                                                              2-φ6.8
                                                          are as shown below)
                                                                            1.5
   P.1258  12.7  40 20.6 12.7  Standard  LCFB8  Sand Blast 4080  14.5  40 20.5 14.5  20.5  Light 4080  R4.5  R4.5                                                                                         P.1258
                                    R4.5
                                R4.5
                                    1.95
                8.2
                       Black
            8.2
                                                                               1.8
                                                           8.2
                                                       8.2
               20.6
                                                                  LCFL8
                                LCFS8
               LCF8
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  12.7  4.5  40  40 80  2  2-φ6.8  14.5  4.5  40  40 80  1.5  2-φ6.8                                                                       Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                     R4.5
                                                                               R4.5
                 8.2
                                                           8.2
   P.1262       20.6     40          1.95                 20.5      40          1.8                                                                                                                       P.1262
   17       40  12.7                2-φ6.8            40  14.5                 2-φ6.8                                                                                                                     17
    Aluminum Frames /   Related Accessories  4.5  Heavy Duty 4080  40  R4.5  4.5  4.5  Super Light 4080 80  20.5  40  4.5  4.5  Standard 4060                                                             Related Accessories  Aluminum Frames /
                                                                                R4.5
                 8.2
                                                            8.2
                20.6
                                                    80
                          80
                      80
                                                                                60
                                                                                    60
                20.5
                    20.5
              4.5
                                               8.2
                                                   8.2
                                                                    14
                                                                14
                                                                                             2
                                                                                         2
                           80
      40  20  40  8.2  20  4.5 8.2  LCFW8 20.5 6.8  2-φ6.8  2.8  2.8 40  1.8  40  1.8  LCFSL8  80  2-φ6.8  2-φ6.8  40  LCF8  60  φ6.8  φ6.8
                                                                     40
                     2-φ
        20  20                    4-φ5.9  4-φ5.9  4.5  8.2                  4.5
          15.58  15.58                   1.3   1.3  1.5  1.5           12.3  12.3
                                  R3.5
                                                                     14
                                       2.8
             20  20  20  40  40  20  20  R3.5                   R4.5  R4.5      8.2  8.2  R2  2 R2
                           80
           40  8.2       2-φ6.8             40  1.8  40  40 80     2-φ6.8  40   20.5  20.5 60  φ6.8
             20      20.5              4-φ5.9
               15.58  4.5                     1.3 4.5  8.2  1.5             12.3  4.5
                                       R3.5
                  20      40       20                                14 R4.5        8.2       R2
             20                        2.8              40                          20.5      2
               8.2
           40  Standard 40120  2-φ6.8        40  1.8       Standard 40160  40                φ6.8
                                                                    2-φ6.8
             20   LCF8                 4-φ5.9                 LCF8
               15.58      120  120            1.3        1.5            160  160
                                                                            12.3
                                       R3.5
         4.4  4.4  20      40      20  1.8  1.8      4.5  4.5  40  40  R4.5  40  40  40  8.2 40  1.3  1.3 R2
                                                         40                          20.5
                                          2   2                                              2   2
       40  40                 120        3-φ6.8  3-φ6.8  40  8.2  40         160
              4.4                          1.8            4.5 8.2  40        40        40     1.3
         12.3  12.3   2.1  2.1                       12.3  12.3  2  2
                                               2
                                                                                                  2
             8.2  8.2                     R4.5  R4.5      20.5  20.5   4-φ6.8  4-φ6.8        R2.5  R2.5
            40 20.5  20.5  40  40  40  40     3-φ6.8    40  8.2
                               120                                           160
              12.3  4.4   2.1              1.8            12.3  4.5  40 2    40        40      1.3
                 8.2                           R4.5           20.5                                R2.5
                                                                            4-φ6.8
          How to search  Search on MISUMI official website    2  Step 1   Input Search Keyword  Step 2   Select Brand Brand  2
                20.5
           on website  By  40      40        By                                     MISUMI
                                              3-φ6.8
   1199     40      Type  LCF8              Keyword  40 frame 40  8.2                 Economy series
              12.3         2.1                            12.3       2
                  8.2                          R4.5            20.5                               R2.5
                 20.5                                                       4-φ6.8
                          40        40
   1199   1200   1201   1202   1203   1204   1205   1206   1207   1208   1209