Page 1211 - MISUMI SINGAPORE Economy Series
P. 1211

120 Aluminum Frames Slot Width 8mm 120120


                                                 Representative model: LCF8-120120-1000
                                                  Save Up to
                                                  vs Standard Type  55%              Shipping
 Aluminum   Frames                                   234.30                SGD 6 days              Frames  Aluminum
                                                                                        from


 P.1183                                          Volume Discount       1~9             10~         P.1183
                                                      Quantity
 Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%  Sheet Metals / Connectors  Brackets / Corners /
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 P.1215                                                                                            P.1215
 Nuts / Bolts                    (Detailed dimensions are as shown below)  3L±0.5                   Nuts / Bolts



 P.1243                                             120                                            P.1243
 Decorative   Accessories                                    4.5                                   Accessories  Decorative



 P.1258                                   120  80           4-φ6.8                                 P.1258
 Panel Fasteners / Panels /    Door Sliding Slot Accessories  8  8.2 20.5  R4                      Door Sliding Slot Accessories  Panel Fasteners / Panels /



 P.1262                                              80                        Material:   6063-T5  P.1262
                                                                               Surface Treatment: Clear Anodize
 17              1Type Part Number  2Profile  3Overall Length L   kg/m  Cross Sectional Moment of inertia  17
                                                               Mass
 Aluminum Frames /   Related Accessories  LCF8  120120  (0.5mm increments)  15.22  781  781        Related Accessories  Aluminum Frames /
                                                                                       ℓy(cm )
                                                                                           4
                                                                          ℓx(cm )
                                                                              4
                                               50 ~ 4000*

          * Aluminum Frame orders with more than 2m in length may incur a surcharge.
          * Aluminum Frame orders within the range of  4m - 6m in length may soon be available. Check eCatalog for updates!
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type - 2Profile)  -  3Overall Length L
                          LCF8-120120      -      1000
               Alteration Ordering  Part Number (1Type - 2Profile) -  3Overall Length L  - (TPW...etc.)
                    Example
                                LCF8-120120  -     250    -  TPW
          For the selection of alterations, please refer to P.1275 ~ P.1280.
          A variety of alterations are available, such as 45-Degree Cutting, End Tapping, Drilling Wrench Hole, Counterboring, Blind Joint Dedicated Holes, etc.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LCF8              Keyword  120 frame                      MISUMI
                                                                                      Economy series








           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1206
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1206   1207   1208   1209   1210   1211   1212   1213   1214   1215   1216