Page 1214 - MISUMI SINGAPORE Economy Series
P. 1214

4560 Aluminum Frames Slot Width 10mm


                                                 Representative model: LCF10-4560-1000
                                                  Save Up to
                                                  vs Standard Type  63%              Shipping
    Aluminum   Frames                                  39.00               SGD 6 days                                                                                                                     Frames  Aluminum
                                                                                        from


   P.1183                                        Volume Discount       1~9             10~                                                                                                                P.1183
                                                      Quantity
    Brackets / Corners /    Sheet Metals / Connectors  E  Shipping days may differ by Quantity.  20%                                                                                                      Sheet Metals / Connectors  Brackets / Corners /
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1215                                                                                                                                                                                                 P.1215
     Nuts / Bolts                            (Detailed dimensions are as shown below)  3L±0.5                                                                                                              Nuts / Bolts



                  LCF10
                                                    LCFW10
   P.1243       Standard 4560                    Heavy Duty 4560                                                                                                                                          P.1243
                                                             60
                                60
                          60    8.8                   22.5  12.3   12.3
                                                      60
    Decorative   Accessories  2  2  4.5 8.8  4.5  2  2      7.8   7.8                                                                                                                                     Accessories  Decorative
                                                            22.5
   P.1258      45  2.2  45  2.2     10.2  22.5  45  10.2  22.5  45  10.2  22.5  10.2  22.5                                                                                                                P.1258
    Panel Fasteners / Panels /    Door Sliding Slot Accessories  φ10.2  φ10.2  R2  12.3  7.8  12.3  7.8  φ10.2  φ10.2  R2.5  Material:   6063-T5                                                          Door Sliding Slot Accessories  Panel Fasteners / Panels /
                                                                R2.5
                                    R2
                                                                               Surface Treatment: Clear Anodize
   P.1262          Part Number         3Overall Length L  Profile Type  Mass    Cross Sectional Moment of inertia                                                                                         P.1262
                1Type
   17          LCF10         2Profile   (0.5mm increments)  Standard  kg/m  ℓx(cm )    ℓy(cm )                                                                                                            17
                                                                                           4
                                                                              4
                                                                  2.52
                                                                           26.72
                                                                                        16.01
                                          50 ~ 4000*
    Aluminum Frames /   Related Accessories  * Aluminum Frame orders with more than 2m in length may incur a surcharge.  Heavy Duty  2.9  30.09  17.79                                                    Related Accessories  Aluminum Frames /
                               4560
               LCFW10
          * Aluminum Frame orders within the range of  4m - 6m in length may soon be available. Check eCatalog for updates!
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
                                             3Overall Length L
                   Part Number (1Type - 2Profile)
                                           -
          Example
                                           -
                                                  1000
                          LCF10-4560
          QDifferences between economy series and standard product
                                  Standard product             Economy series European standard profile
             Material      H series 6N01SS-T5 / N series 6063S-T5          6063-T5
          Manufacturing Standard  Japanese Industrial Profile JIS    Industrial Profile GB_T6892
           Cross Section  5 series 20 / 25  6 series 30  8 series 40 / 45  20 / 25  30 / 40  45
          Slot Width (mm)   6           8           10          6.2         8.2         10.2
             RoHS10                  Supported                           Not supported
                       Broad application in high-precision equipment frames, clean
           Applications  rooms with high cleanliness and appearance requirements,   Broad application in industrial assembly line equipment
                                                            frames, hoods, bases, trolley safety fences, etc.
                       especially in the electronic, semiconductor and medical industries
               Alteration Ordering  Part Number (1Type - 2Profile) -  3Overall Length L  - (TPW...etc.)
                     Example
                                LCF10-4560   -     250     -  TPW
          For the selection of alterations, please refer to P.1275 ~ P.1280.
          A variety of alterations are available, such as 45-Degree Cutting, End Tapping, Drilling Wrench Hole, Counterboring, Blind Joint Dedicated Holes, etc.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  LCF10             Keyword  45 frame                       MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1209                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1209   1210   1211   1212   1213   1214   1215   1216   1217   1218   1219