Page 1163 - MISUMI SINGAPORE Economy Series
P. 1163

Air Tubes Nylon (PA)


           New                                   Representative model: E-M12PA6-4-100-B (100m/roll)
          Products
                                                  Save Up to
                                                  vs Standard Type  78%              Shipping
                                                       55.40               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Type   Material   Surface Treatment
          E-M6PA  Nylon PA6  -
          E-M12PA  Nylon PA12  -
                                                                  Min. Bending Radius R


                                                                            R R
                                                                  R R
 16                                                                                                16
                            3dd                4LL
                                               4
                            3
                            2DD
 Fittings / Tubes  Part Number                                                    Tensile           Fittings / Tubes
                            2
                                                                           Burst
                                                                  Max.
                                  4
                                               O.D.
                                                                                          Weight
                                                      Radius R
                                                                 Working
                          (mm)
           1Type   2O.D. D   3I.D. d   Length L   5Color Tolerance   Min. Bending    Pressure (MPa)  Pressure  Strength   (kg/roll)
                                  (m)
                                                                           (MPa)
                                               (mm)
                                                        (mm)
                    (mm)                                                           (kgf)
                                                                    3
 Plastic   Fittings  4 6   2.5    100           ±0.1     18        2.6      7.8     12     0.8     Fittings  Plastic
                                                         35
                                                ±0.1
                            4
                                                                                           1.6
                                  100
                                                                            7.8
                                                                                    32
                     8      6     100           ±0.1     48         2        6      40     2.3
 P.1087   E-M12PA    10     8     50            ±0.1     60        1.3      3.9     57     1.5     P.1087
 Brass Fittings /   Plugs  12  10  50    B     ±0.15     85         1        3      80     2.6     Plugs  Brass Fittings /
 P.1116              16    13     50    (Black)  ±0.15  115        1.2      3.6    110     4.5     P.1116
                     4     2.5    100   (White)  ±0.1    30        3.8      11.4    12     0.8
                                         W
 Stainless Steel   Fittings / Plugs  6 8  4 6  100  ±0.1  45       3.3      7.2     32     1.6     Fittings / Plugs  Stainless Steel
                                                                            10
                                                                                    40
                                                ±0.1
                                  100
                                                         65
                                                                                           2.3
                                                                   2.4
                            8
                                                         80
                                                ±0.1
 P.1133    E-M6PA    10    10     50           ±0.15    110        1.9      5.7     57     1.5     P.1133
 Speed Controllers /   Hand Valves / Tubes  16  13  50  ±0.15  150  1.7     5.1    110     4.5     Hand Valves / Tubes  Speed Controllers /
                                                                   1.5
                                                                                           2.6
                                                                                    80
                     12
                                  50
                                                                            4.5
 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 5.  P.1150
                                        -
                                           3d
                                                   4L
                                                       - 5Color
                   Part Number (1Type · 2D)
                                               -
          Example
                                                       -
                         E-M12PA6
                                                   100
                                               -
                                                           B
                                           4
                                        -
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                                                                    MISUMI
 P.1161             Type  E-M12PA           Keyword  air tube                         Economy series  P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1158
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1158   1159   1160   1161   1162   1163   1164   1165   1166   1167   1168