Page 1165 - MISUMI SINGAPORE Economy Series
P. 1165

Soft Tube Polyether Polyurethane (PU)


           New                                   Representative model: E-MPT6-4-100-C (100m/roll)
          Products
                                                  Save Up to
                                                  vs Standard Type  49%              Shipping
                                                       99.20               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                 Material     Surface Treatment
          Polyether Grade Polyurethane (PU)  -
                                                                  Min. Bending Radius R

                                                                            R R
                                                                  R R


 16                         3dd                4LL                                                 16
                                               4
                            3
                            2DD
                            2
 Fittings / Tubes  Part Number                      O.D.   Min. Bending   Burst   Normal            Fittings / Tubes

                                     4
                                                                                         Weight
                             (mm)
             1Type   2O.D. D   3I.D. d   Length L   5Color  Tolerance   Radius R    Pressure   Pressure   (kg/roll)
                                                                        (MPa)
                                                              (mm)
                                     (m)
                                                    (mm)
                                                                                 (MPa)
                       (mm)
 Plastic   Fittings     4     2.5    100            ±0.1       10         3                0.9     Fittings  Plastic
 P.1087                 6      4     100            ±0.1       15         3                1.9     P.1087
 Brass Fittings /   Plugs  8   5     100  (Transparent)  ±0.1  30         3                3.8     Plugs  Brass Fittings /
                                             C

                                            CB
 P.1116      E-MPT     10     6.5    50   (Transparent   ±0.15  27       2.6      0.8      2.8     P.1116
 Stainless Steel   Fittings / Plugs         Blue)                                                  Fittings / Plugs  Stainless Steel



 P.1133                12      8     20             ±0.15      35        2.6               1.6     P.1133
 Speed Controllers /   Hand Valves / Tubes  16  12  20  ±0.15  50        2.6               2.2     Hand Valves / Tubes  Speed Controllers /




 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 5.  P.1150
                                       -
                   Part Number (1Type · 2D)
                                               -
                                                       - 5Color
                                                  4L
                                          3d
          Example
                                                           C
                                                       -
                                       -
                          E-MPT6
                                           4
                                               -
                                                  100
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                                                                    MISUMI
 P.1161             Type  E-MPT             Keyword  air tube                         Economy series  P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1160
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1160   1161   1162   1163   1164   1165   1166   1167   1168   1169   1170