Page 1166 - MISUMI SINGAPORE Economy Series
P. 1166

Brass Screw-In Fittings Male / Female Elbows, Equal Dia.


           New                                   Representative model: E-SJSXL6A
          Products
                                                  Save Up to
                                                  vs Standard Type  75%              Shipping
                                                        2.90               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity      5~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
             Material   Brass HPB58-3                     Part Number    D1  D2
          Surface Treatment  None                        Type      No.   (R)  (G)  L1  L2  L3  CH
          Q Operating Range                                        6A    1/8  1/8  8  18.5  21  10
          Operating Temperature   -50~150°C  L3                    8A    1/4  1/4  11  23.5  25.5  13
             Range                             CH      E-SJSXL
          Maximum Operating   5MPa                                 10A   3/8  3/8  11.5  26  28  17
             Pressure                                              15A   1/2  1/2  14  31  33.5  21
            Fluid Used  Water, air, oil
                               D2
                                              L2     Ordering  Part Number (Type·No.)
                                                     Example
                                     L1                          E-SJSXL6A
   16                                                                                                                                                                                                     16
                                          D1
     Fittings / Tubes   Brass Screw-In Fittings Bushing, Unequal Dia.                                                                                                                                      Fittings / Tubes



           New
          Products                               Representative model: E-SJSPB12
                                                  Save Up to
    Plastic   Fittings                            vs Standard Type  68%              Shipping                                                                                                             Fittings  Plastic
                                                        1.40
                                                                                        from
   P.1087                                        Volume Discount           SGD 5 days                                                                                                                     P.1087
    Brass Fittings /   Plugs                          Discount    Unit Price  50~99      100~                                                                                                             Plugs  Brass Fittings /
                                                                    5~49
                                                      Quantity
                                                                                         30%
                                                                               15%
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.1116    Material   Brass HPB58-3            E  Shipping days may differ by Quantity.  D1  D2                                                                                                         P.1116
    Stainless Steel   Fittings / Plugs  Q Operating Range None  CH  D1  Type  No.  (G)  (R)  11.5  16.5  CH                                                                                               Fittings / Plugs  Stainless Steel
                                                          Part Number
                                                                                   L1
                                                                                        L2
          Surface Treatment
                                                                   12
                                                                                             14
                                                                         1/8
                                                                                        16
                                                                                   11
                                                                              1/4
                                                                   13
                                                                         1/8
                                                                              3/8
                                                                                             17
             Range
                                                                                   14
   P.1133  Operating Temperature   -50~150°C           E-SJSPB     23    1/8  1/2  11.5  19.5  22                                                                                                         P.1133
          Maximum Operating
                       5MPa
                                                                         1/4
                                                                                             17
                                                                                       16.5
                                                                   24
                                                                              3/8
             Pressure
    Speed Controllers /   Hand Valves / Tubes  Fluid Used  Water, air, oil  L2  L1  34  1/4  1/2  14  19.5  22                                                                                            Hand Valves / Tubes  Speed Controllers /
                                                                                   14
                                                                              1/2
                                                                                             22
                                                                   36
                                                                         3/8
                                                                                       19.5
                                                                   46
                                                                         1/2
   P.1150                              D2            Ordering  Part Number (Type·No.)  3/4  16.5  23.5  27                                                                                                P.1150
                                                     Example
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand                             Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                                                                 E-SJSPB12
                     By
                                             By
   P.1161  on website  Type  E-SJSPB        Keyword  brass fitting                  MISUMI                                                                                                                P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1161                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1161   1162   1163   1164   1165   1166   1167   1168   1169   1170   1171