Page 1167 - MISUMI SINGAPORE Economy Series
P. 1167

Brass Screw-In Fittings Nipple, Equal Dia.


           New                                   Representative model: E-SJSRN6A
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        1.20               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity      10~49     50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
             Material   Brass HPB58-3                      Part Number     D
          Surface Treatment  None                         Type       No.   (R)  L1  L2  L3   CH
          Q Operating Range            2-D                           6A    1/8  7.5  7.5  20  12
          Operating Temperature   -50~150°C                          8A    1/4  11  11  27   14
             Range                                      E-SJSRN
          Maximum Operating   5MPa           L1                      10A   3/8  11.5  11.5  28  17
             Pressure             CH                                 15A   1/2  14  14  34   22
            Fluid Used  Water, air, oil  L3
                                                     Ordering
                                             L2      Example  Part Number (Type·No.)
 16                                                              E-SJSRN6A                         16

 Fittings / Tubes       Brass Screw-In Fittings Nipple, Unequal Dia.                                Fittings / Tubes




           New
          Products                               Representative model: E-SJSRND12
                                                  Save Up to
 Plastic   Fittings                               vs Standard Type  62%              Shipping      Fittings  Plastic
                                                        1.60
                                                                                        from
 P.1087                                          Volume Discount           SGD 5 days              P.1087
 Brass Fittings /   Plugs                             Discount    Unit Price  50~99      100~      Plugs  Brass Fittings /
                                                                    10~49
                                                      Quantity
                                                                               15%
                                                                                         30%
 P.1116      Material  Brass HPB58-3             E  Shipping days may differ by Quantity.  D1  D2  P.1116
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 Stainless Steel   Fittings / Plugs  Q Operating Range None  D1  Type  No.  (R)  (R)  L1 8 8  11.5   23.5  CH  Fittings / Plugs  Stainless Steel
                                                          Part Number
                                                                                         L3
                                                                                     L2
          Surface Treatment
                                                                                             14
                                                                             1/4
                                                                         1/8
                                                                   12
                                                                                     11
                                                                             3/8
                                                                   13
                                                                         1/8
                                                                                         24
                                                                                             17
             Range
 P.1133   Operating Temperature   -50~150°C  CH  L1    E-SJSRND    23    1/4  3/8  11  11.5  27.5  17  P.1133
          Maximum Operating
                       5MPa
                                                                                         31
                                                                         1/4
                                                                             1/2
                                                                                             22
                                                                                 11
                                                                   24
                                                                                     14
             Pressure
 Speed Controllers /   Hand Valves / Tubes  Fluid Used  Water, air, oil  L3  L2  34  3/8  1/2  11.5  16.5  31.5  22  Hand Valves / Tubes  Speed Controllers /
                                                                                     14
                                                                                11.5
                                                                             3/4
                                                                                         35
                                                                   36
                                                                                             27
                                                                         3/8
                                                                         1/2
                                                                   43
 P.1150                                 D2           Ordering  Part Number (Type·No.) 3/4  14  16.5  37.5  27  P.1150
                                                     Example
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                                                                 E-SJSRND12
                                             By
                     By
 P.1161    on website  Type  E-SJSRND       Keyword  brass fitting                  MISUMI         P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1162
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1162   1163   1164   1165   1166   1167   1168   1169   1170   1171   1172