Page 1168 - MISUMI SINGAPORE Economy Series
P. 1168

Brass Screw-In Fittings Male Threaded Elbow, Equal Dia.


           New                                   Representative model: E-SJSML6A
          Products
                                                  Save Up to
                                                  vs Standard Type  59%              Shipping
                                                        2.30               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity      5~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
             Material  Brass HPB58-3                        Part Number       D
          Surface Treatment  None                         Type        No.    (R)     L     CH
          Q Operating Range          L                                6A     1/8    18.5    10
          Operating Temperature   -50~150°C   CH                      8A     1/4    23.5    13
             Range                                      E-SJSML
          Maximum Operating   5MPa                                   10A     3/8    26      17
             Pressure                                                15A     1/2    31      21
            Fluid Used  Water, air, oil
                                                     Ordering
                                                     Example  Part Number (Type·No.)
   16                                                            E-SJSML6A                                                                                                                                16
                                         2-D
     Fittings / Tubes   Brass Screw-In Fittings Reducer, Unequal Dia.                                                                                                                                      Fittings / Tubes





           New                                   Representative model: E-SJSXSD12
          Products                                Save Up to
    Plastic   Fittings                            vs Standard Type  64%              Shipping                                                                                                             Fittings  Plastic
                                                                                        from
   P.1087                                               2.30               SGD 5 days                                                                                                                     P.1087
    Brass Fittings /   Plugs                     Volume Discount    5~49      50~99      100~                                                                                                             Plugs  Brass Fittings /

                                                      Quantity
                                                                  Unit Price
                                                      Discount
   P.1116                                        E  Shipping days may differ by Quantity.  15%  30%                                                                                                       P.1116
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Stainless Steel   Fittings / Plugs  Q Operating Range None  D2  Type  No.  D1  (G)  L1 8  L2  CH                                                                                                      Fittings / Plugs  Stainless Steel
                                                          Part Number
             Material
                      Brass HPB58-3
                                                                              D2
                                                                         (R)
          Surface Treatment
                                                                         1/8
                                                                              1/4
                                                                   12
                                                                                             14
                                                                                        18
                                                                                   11
   P.1133  Operating Temperature   -50~150°C  CH       E-SJSXSD    21    1/4  1/8  11.5  21.5  17                                                                                                         P.1133
             Range
                                                                   23
                                                                                             17
                                                                              3/8
                                                                         1/4
                                                                                       21.5
          Maximum Operating
    Speed Controllers /   Hand Valves / Tubes  Fluid Used  Water, air, oil  L2  L1  34  3/8  1/2  20.5  29.5  29.5                                                                                        Hand Valves / Tubes  Speed Controllers /
                       5MPa
                                                                              1/4
                                                                         3/8
                                                                                   11
                                                                                             22
                                                                                       25.5
                                                                   32
             Pressure
                                                                                        26
                                                                                             29
                                                                                  16.1
                                                                   43
                                                                         1/2
                                                                              3/8
   P.1150                                D1          Ordering  Part Number (Type·No.)                                                                                                                     P.1150
                                                     Example
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand                             Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                                                                 E-SJSXSD12
                     By
                                             By
   P.1161  on website  Type  E-SJSXSD       Keyword  brass fitting                  MISUMI                                                                                                                P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1163                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1163   1164   1165   1166   1167   1168   1169   1170   1171   1172   1173