Page 1162 - MISUMI SINGAPORE Economy Series
P. 1162

Air Tubes Polyurethane (PU)



           New                                   Representative model: MET6-200-B (200m/roll)
           Specs
                                                  Save Up to
                                                  vs Standard Type  78%              Shipping
                                                       71.16               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material   Surface Treatment
             PU         -
                                                                  Min. Bending Radius R

                                                                            R
                                                                  R


   16                        d                 3L                                                                                                                                                         16
                            2D
     Fittings / Tubes  Part Number                          Min. Bending   Burst   Normal                                                                                                                  Fittings / Tubes



                                                                                         Weight
                                                      O.D.
                           (m)
           1Type  2O.D. D  3Length L    4Color  I.D. d  Tolerance  Radius R   Pressure  Pressure   (kg/roll)
                                                                                 (MPa)
                                                               (mm)
                                                                         (MPa)
    Plastic   Fittings  4  200                2.5               10                        1.95                                                                                                            Fittings  Plastic
                    6                          4                15                         3.6
   P.1087                                             ±0.1                 3                                                                                                                              P.1087
    Brass Fittings /   Plugs  8     (Black)   5.5               20                         3.3                                                                                                            Plugs  Brass Fittings /
                                      B
                                      C
                                     BL
   P.1116  MET     805     100   (Transparent)  5               30                0.8      3.8                                                                                                            P.1116
                                    (Blue)
    Stainless Steel   Fittings / Plugs  10  (Orange)  6.5       27                         5.6                                                                                                            Fittings / Plugs  Stainless Steel
                                     OR


   P.1133           12                         8     ±0.15      35        2.6              7.6                                                                                                            P.1133
    Speed Controllers /   Hand Valves / Tubes  16  50  12       50                         5.5                                                                                                            Hand Valves / Tubes  Speed Controllers /




   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.                                                                                     P.1150
                                                      -
                                                        4Color
                                          -
                   Part Number (1Type · 2O.D. D)
                                            3Length M
          Example
                                                          B
                                          -
                            MET6
                                                      -
                                               200
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                     Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                                                                    MISUMI
   P.1161           Type  MET               Keyword  air tube                         Economy series                                                                                                      P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1157                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1157   1158   1159   1160   1161   1162   1163   1164   1165   1166   1167