Page 1157 - MISUMI SINGAPORE Economy Series
P. 1157

Brass Meter-Out Speed Control Valves, One-Touch Type


           New                                   Representative model: E-PACK-MBSLA6-1 (10pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  69%              Shipping
                                                       68.90               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Part    Material  Surface Treatment      F
            Body    Brass    Nickel Plating
            Seal    FKM70       -







                                       B  2D                      L
 16                                                                                                16
                                                                S
 Fittings / Tubes                                 E  3R         H                                   Fittings / Tubes





                                                    R
                                                                   R
                         2Applicable Tube O.D. D
               1Type  Part Number         3Connecting Thread Nominal   Thread Size    B  E  F  L  H  S
                                                    M5             M5    8.8  12.9 24.1 33.7  4  10
 Plastic   Fittings              4                  1 2           R1/8   8.8  14.2 24.1  43  7 9  12  Fittings  Plastic
                                                                  R1/4
                                                                            17.5 27.1 46.5
                                                                         8.8
                                                                                             15
                                                    M5             M5    11.5 11.7 29.7 33.7  4  10
 P.1087                          6                  1 2           R1/8   11.5 14.5 27.2  43  7 9  12  P.1087
                                                                                             15
                                                                         11.5 17.5 30.2 46.5
                                                                  R1/4
 Brass Fittings /   Plugs                           3 4 1         R3/8  13.8 13.5 31.6  43  10  19  Plugs  Brass Fittings /
                                                                                34.2 52.8
                                                                             22
                                                                         11.5
                                                                         11.5 23.5 36.2 54.3
                                                                  R1/2
                                                                                             23
                                                                                         11
                                                                                         7
                                                                  R1/8
                                                                                             12
          E-PACK-MBSLA
                                                                                         9
 P.1116   (5~10 pcs included)    8                  2 3 4         R1/4  13.8 16.5 34.6 46.5  10  15  P.1116
                                                                        13.8
                                                                                             19
                                                                                38.6 52.8
                                                                             21
                                                                  R3/8
 Stainless Steel   Fittings / Plugs  10             1 2           R1/8  15.8 12.2 33.6  43  7 9  12  Fittings / Plugs  Stainless Steel
                                                                        13.8 22.5 40.6 54.3
                                                                                             23
                                                                                         11
                                                                  R1/2
                                                                                             15
                                                                        15.8 15.2 36.6 46.5
                                                                  R1/4
                                                                                             23
                                                                                         11
                                                                        15.8 21.2 42.6 54.3
                                                                  R1/2
 P.1133                                             3 4 1         R3/8  15.8 19.7 40.6 52.8  10  19  P.1133
                                                                             11
                                                                                36.8
                                                                                     43
                                                                                             12
                                                                                         7
                                                                  R1/8
                                                                        18.5
 Speed Controllers /   Hand Valves / Tubes  12      2 3 4         R1/4  18.5  14  39.8 46.5  10  15  Hand Valves / Tubes  Speed Controllers /
                                                                                         9
                                                                  R3/8
                                                                        18.5 18.5 43.8 52.8
                                                                                             19
                                                                        18.5
                                                                                         11
                                                                  R1/2
                                                                                             23
                                                                                45.8 54.3
                                                                             20
 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                                          3R
                                       -
                   Part Number (1Type · 2D)
          Example
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By E-PACK-MBSLA6  -  1  By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                         Search on MISUMI official website
           on website
 P.1161             Type  E-PACK-MBSLA      Keyword  speed controller               MISUMI         P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1152
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1152   1153   1154   1155   1156   1157   1158   1159   1160   1161   1162