Page 1155 - MISUMI SINGAPORE Economy Series
P. 1155

Speed Controllers Elbow Type


                                                 Representative model: PACK-MESLA6-1 (20pcs/pack)
                                                  Save Up to
                  Outlet Control  Inlet Control
                  (Yellow Knob)  (Gray Knob)      vs Standard Type  80%              Shipping
                                                       35.75               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
               Material     Surface Treatment
           Body  Threaded Part  Body  Threaded Part       A
           PBT  Brass / Zinc Alloy  -  Nickel Plating

                                              H            C                 Y


                                            F
                                                                  2D  E            X
 16                                            B                                                   16
                                                        G
 Fittings / Tubes  Part Number               Thread                               Width             Fittings / Tubes
                                               3R

                                    3Thread
                                                          F
                                                     F
             1Type     2Tube Nominal   Nominal R  Size    (MIN) (MAX)  G  A  B  C  E  Across   X  Y
                                                                                    H
                                               R
                         Diameter D
                                       M5     M5    29.5  32  3.5 20.2 11.2  15.3 9.9  8  10.5  12
 Plastic   Fittings                    M5     R1/8  40.5  46.5  9.5 22.5 16.1       10             Fittings  Plastic
                             4
                                       1
                                                                                    8
                                                                      11.9
                                              M5
                                                    29.5
                                                                  26
                                                              3.5
                                                          32
                                                              9.5
                                                                      16.1
                                                                  24
 P.1087                      6         1 2    R1/8  40.5  46.5  11.4 26.1 18.7  16.5 11.8  10  12.5  14  P.1087
 Brass Fittings /   Plugs  PACK-MESLA  1      R1/8  40.5  46.5  9.5  26  16.9       10             Plugs  Brass Fittings /
                                                                                    14
                                                         52.3
                                                    45.3
                                              R1/4
           (Outlet Control)
                                              R1/4
                                                              11.4 29.1 19.7
 P.1116   PACK-MESLB         8         2 3    R3/8  45.3  52.3  12.8 29.5 21.2  19  13.8  14  14  16  P.1116
                                                                                    19
                                                          57
                                                    50.8
           (Inlet Control)
 Stainless Steel   Fittings / Plugs  10  * 2 3  R1/4  45.3  52.3  12.8 33.5 23.2  21.3 16.8  14  17  19.5  Fittings / Plugs  Stainless Steel
                                                              11.4 32.1 21.4
                                              R3/8
                                                                                    19
                                                          57
                                                    50.8
 P.1133                     12         * * 4  R1/2  55.5  62  15.5 35.7 26.5  24.4 19.8  24  20.5  23  P.1133
                                        3
                                                              12.8 37.3 23.2
                                                    50.8
                                                                                    19
                                                          57
                                              R3/8
 Speed Controllers /   Hand Valves / Tubes  *Material of the threaded part is zinc alloy.  * 4  R1/2  55.5  62  15.5 38.9 27.6  24  Hand Valves / Tubes  Speed Controllers /
                                                       -
                                                          3Thread Nominal R
                   Part Number (1Type · 2Tube Nominal Diameter D)
          Example
 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                                                       -
                               PACK-MESLA6
                                                                1
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                     By
                                             By
                                                                                    MISUMI
                          PACK-MESLA
                                                  speed controller
 P.1161                                                                               Economy series  P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1150
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1150   1151   1152   1153   1154   1155   1156   1157   1158   1159   1160