Page 1151 - MISUMI SINGAPORE Economy Series
P. 1151

Compression Fitting Stainless Steel, Straight Joint


           New                                   Representative model: E-PACK-MSSNPU6-6 (10pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       63.30               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                               Material
                Type                       Surface
                           Body     Seal  Treatment
           E-PACK-MSFNPU   SUS304  FKM70     -
           E-PACK-MSSNPU   SUS316
                                              M1                 M2



                                      A1  2D1  d                       d  3D2  A2
 16                                                                                                16

 Fittings / Tubes                                    H1  L1  H2                                     Fittings / Tubes




                      Part Number
                                            3Applicable
                                             Tube O.D.    Applicable   H1  A1  H2  A2  M1  M2  L1
               1Type     2Applicable Tube O.D. D1  D2  Tube I.D. d
 Plastic   Fittings               4             4 4     2.5    12  13.3  8 8  9 9   4 6  4 4  22   Fittings  Plastic
                                                                    9
                                                               8
                                                                                            26
                                                        2.5
                                  6
                                                6        4     12  13.3  12  13.3   6   6   30
 P.1087                                         4       2.5    14  15.5  8    9    6.5  4   26.5   P.1087
 Brass Fittings /   Plugs  E-PACK-MSFNPU  8     6 8 6    4 6 4  14  15.5  12  13.3  6.5  6.5  30.5  Plugs  Brass Fittings /
                                                                                        6
                                                                         14
                                                               14
                                                                   15.5
                                                                                            31
                                                                                   6.5
                                                                             15.5
               (SUS304)
                                                               17
                                                                         12
                                                                                        6
                                                                                   7.5
                                                                   18.8
                                                                                            31.5
                                                                             13.3
 P.1116   E-PACK-MSSNPU          10             8        6     17  18.8  14  15.5  7.5  6.5  32    P.1116
               (SUS316)                         10       8     17  18.8  17  18.8  7.5  7.5  35
 Stainless Steel   Fittings / Plugs  (5~10 pcs included)  12  10  6 8  19  21.1  14  15.5  10  6.5  36  Fittings / Plugs  Stainless Steel
                                                8
                                                               19
                                                                             18.8
                                                                                            38
                                                                                        7.5
                                                                   21.1
                                                                                   10
                                                                         17
                                                                                            41
 P.1133                          16             12       10    19  21.1  19  21.1  10   10  45.5   P.1133
                                                12
                                                                                   12
                                                                             21.1
                                                                                        10
                                                                         19
                                                         10
                                                               22
                                                                   24.4
 Speed Controllers /   Hand Valves / Tubes  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  12  12  50  Hand Valves / Tubes  Speed Controllers /
                                                                             24.4
                                                               22
                                                16
                                                                   24.4
                                                         13
                                                                         22
          Example
                                           6
                      E-PACK-MSSNPU6
 P.1150   How to search Part Number (1Type · 2D1) - -  3D2                                         P.1150
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  on website  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                     By
                                             By
                                                                                    MISUMI
                                                  compression fitting
                          E-PACK-MSFNPU
                                                                                      Economy series
 P.1161                                                                                            P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1146
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1146   1147   1148   1149   1150   1151   1152   1153   1154   1155   1156