Page 1156 - MISUMI SINGAPORE Economy Series
P. 1156

Speed Controllers In-Line Type


                                                 Representative model: PACK-MESA6 (20pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       44.57               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material
            Body                       P
             PBT
                                             2-C
                                             2-d                       Y
                                                    2-2D  B
                           F2
                                                                              X
   16                      F1                                                                                                                                                                             16
                                       L                      W
     Fittings / Tubes  1Type  Part Number  D    (MIN)  B  (MAX)  L  P  C  F1  F2  W  d   X   Y                                                                                                             Fittings / Tubes


                          2Tube Nominal Diameter


                                   4            28.5    31  41.2  14  15.3 6.5  6.5 11.5 3.2 10.5  12
    Plastic   Fittings                                                                                                                                                                                    Fittings  Plastic


   P.1087                          6             43     49   50  20  16.6  11  8.5  15  12.5  14                                                                                                          P.1087
    Brass Fittings /   Plugs                                                                                                                                                                              Plugs  Brass Fittings /




   P.1116   PACK-MESA              8             45     52   56  22  19  11.9 9.5  18  4.3  14  16                                                                                                        P.1116
    Stainless Steel   Fittings / Plugs  10      49.5   55.5  67  26  22.5 11.7 11.3  21  17  19.5                                                                                                         Fittings / Plugs  Stainless Steel




   P.1133                                                                                                                                                                                                 P.1133
    Speed Controllers /   Hand Valves / Tubes  12  55.5  61.5  77.7  32  24.5  16  13  28  20.5  23                                                                                                       Hand Valves / Tubes  Speed Controllers /




   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.                                                                                     P.1150
                   Part Number (1Type · 2Tube Nominal Diameter D)
          Example
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                     Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                               PACK-MESA6
           on website
   P.1161           Type  PACK-MESA         Keyword  speed controller               MISUMI                                                                                                                P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1151                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1151   1152   1153   1154   1155   1156   1157   1158   1159   1160   1161