Page 1160 - MISUMI SINGAPORE Economy Series
P. 1160

Hand Valves One-Touch Fitting / Male Thread


           New                                   Representative model: PACK-MEHVFS6-1-3 (20pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  75%
                   Three-Way Valve  Two-Way Valve                                    Shipping
                                                       70.50               SGD 5 days
                    (Yellow Knob)  (Gray Knob)                                          from

                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
               Material     Surface Treatment
           Body  Threaded Part  Body  Threaded Part
           PBT     Brass   -    Nickel Plating

                   Flow Direction: Tube → Threaded Part  Flow Direction: Threaded Part → Tube
                   PACK-MEHVFS                  PACK-MEHVSF


                                      SW              SW                           Y
   16               H                      3R   H  3R                                                                                                                                                     16
                      φ P  2 φ D                                      2φD  φ P          X
     Fittings / Tubes    2- φ d  E F  L   A       A        L  E  2- φ d      M                                                                                                                             Fittings / Tubes

                                                            F

                    Part Number            3           4
                                          Tube
                                 2       Thread    Two-Way Valve /   R  A φP φd E  F  L  H  M SW X Y
    Plastic   Fittings  1Type  Connection Tube    Nominal R  Three-Way Valve                                                                                                                              Fittings  Plastic
                              Diameter D
                                 4         M5                  M5 8             60      10
   P.1087                        6         1 2                 R1/8 7.5         58.5    14  12.5 14                                                                                                       P.1087
    Brass Fittings /   Plugs               3 1         3       R3/8 10.5  15  16.5 24 62.5  41 18 17                                                                                                      Plugs  Brass Fittings /
                                                                                62
                                                               R1/4 9.5
                                                               R1/8 7.5
                                                                                59
            PACK-MEHVFS
                                                   Yellow Knob)
   P.1116  (Tube → Threaded Part)  8       2 3   (Three-Way Valve-  R1/4 9.5  4.2  61.5  14  14 16                                                                                                        P.1116
                                                               R3/8 10.5
                                                                                63
    Stainless Steel   Fittings / Plugs  (Threaded Part → Tube)  10  2 3  (Two-Way Valve-   R1/4 9.5  71.5  17 19.5                                                                                        Fittings / Plugs  Stainless Steel
                                                       2
            PACK-MEHVSF
                                                               R3/8 10.5
                                                   Gray Knob)
                                                                                78
   P.1133                                  4 2                 R1/2 13.5  21.5  21.5 29  80  45 22  21                                                                                                    P.1133
                                                               R1/4 9.5
                                                                                72
    Speed Controllers /   Hand Valves / Tubes  12  3 4         R3/8 10.5        73         20.5 23                                                                                                        Hand Valves / Tubes  Speed Controllers /
                                                                                76
                                                               R1/2 13.5
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.  3                                                                                  P.1150
                   Part Number (1Type · 2Connection Tube Diameter D) - 3Tube Thread Nominal R - 4Two-Way Valve / Three-Way Valve
          Example
                             PACK-MEHVFS6
                                                                       -
                                                             1
                                                    -
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                     Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                                                                    MISUMI
   P.1161           Type  PACK-MEHVFS       Keyword  hand valve                       Economy series                                                                                                      P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1155                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1155   1156   1157   1158   1159   1160   1161   1162   1163   1164   1165