Page 1161 - MISUMI SINGAPORE Economy Series
P. 1161

Hand Valves Union Straight


                                                 Representative model: PACK-MEHVFF6-3 (20pcs/pack)
                                                  Save Up to
                     Three-Way Valve  Two-Way Valve  vs Standard Type  77%
                      (Yellow Knob)  (Gray Knob)                                     Shipping
                                                       60.69               SGD 1 day
                                                                                        from

                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material
             Body
             PBT


                                                    22× φ D             Y
                            H
                                                       2- φ P                 X
 16                                                                                                16
                                        E F   2- φ d          M
 Fittings / Tubes                       L                                                           Fittings / Tubes





                       Part Number                  3
                                 2             Two-Way Valve /   φP  φd  E  F  L  H  M   X   Y
 Plastic   Fittings  1Type  Connection Tube Diameter    Three-Way Valve                            Fittings  Plastic
                                  D

 P.1087                           4                                                     10.5  12   P.1087
 Brass Fittings /   Plugs         6                 3        15     16.5  24  51  40  18  12.5  14  Plugs  Brass Fittings /




                                                Yellow Knob)
 P.1116   PACK-MEHVFF             8            (Three-Way Valve-   4.2                   14  16    P.1116

 Stainless Steel   Fittings / Plugs             (Two-Way Valve-                                    Fittings / Plugs  Stainless Steel
                                                    2
                                                 Gray Knob)
 P.1133                          10                          21     21.5  29  63  45  22  17  19.5  P.1133
 Speed Controllers /   Hand Valves / Tubes  12                                          20.5  23   Hand Valves / Tubes  Speed Controllers /




 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                                                             3Two-Way Valve / Three-Way Valve
                    Part Number (1Type · 2Connection Tube Diameter D)
                                                          -
          Example
                                                                        3
                                                          -
                                PACK-MEHVFF6
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                                                                    MISUMI
 P.1161             Type  PACK-MEHVFF       Keyword  hand valve                       Economy series  P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1156
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1156   1157   1158   1159   1160   1161   1162   1163   1164   1165   1166