Page 1159 - MISUMI SINGAPORE Economy Series
P. 1159

Stainless Steel Meter-Out Speed Control Valves, One-Touch Type


           New                                   Representative model: E-PACK-MSSLA6-1 (2pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  52%              Shipping
                                                       66.40               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                              Material
                Type                      Surface
                           Body    Seal   Treatment
            E-PACK-MSFLA  SUS304   FKM70    -
            E-PACK-MSSLA  SUS316
                                                  CH



 16                                 S  2D                             L1                           16

 Fittings / Tubes                              M              3R L3                                 Fittings / Tubes




                                                  L2
                     Part Number          3Connecting Thread Nominal   Thread Size    M  L1  L2  L3  S  CH
 Plastic   Fittings  1Type  2Applicable Tube O.D. D  M5           M5    14.2 34.5  28  7.5  10  8  Fittings  Plastic
                                                    R
                                                                   R
                                4                   1             R1/8  14.2 34.5  28  7.5  10  12
                                                    2
 P.1087                                            M5             R1/4  14.2  43  28  9.5  10  15  P.1087
                                                                                     7.5
                                                                                         12
                                                                        15.2 34.5
 Brass Fittings /   Plugs  E-PACK-MSFLA   6         1 2           R1/8   11.5 34.5  28  7.5  12  12  Plugs  Brass Fittings /
                                                                  M5
                                                                                 28
                                                                                             8
                                                                                     9.5
                                                                                             15
                                                                  R1/4
                                                                                         12
                                                                             43
                                                                                 28
                                                                         11.5
                                                                                     7.5
              (SUS304)
 P.1116   E-PACK-MSSLA          8                   1 2 3         R1/8  16.8 34.5  30  10.5  14  12  P.1116
                                                                             43
                                                                                 30
                                                                                             15
                                                                        16.8
                                                                  R1/4
                                                                                     9.5
                                                                                         14

 Stainless Steel   Fittings / Plugs  (2 pcs included)  4 2        R1/2  16.8  51  32.5  12.5  14  22  Fittings / Plugs  Stainless Steel
                                                                                 33
                                                                        16.8 47.3
                                                                                             19
                                                                  R3/8
                                                                                         14
              (SUS316)
                                                                                 33
                                                                             43
                                                                                             15
                                                                                         17
                                                                                     9.5
                                                                  R1/4
                                                                        18.5
 P.1133                        10                   3 4 2         R3/8  18.5 47.3  35  10.5  17  19  P.1133
                                                                                    12.5
                                                                                 35
                                                                                             22
                                                                                         17
                                                                             51
                                                                  R1/2
                                                                        18.5
 Speed Controllers /   Hand Valves / Tubes  12      3 4           R3/8   21  47.3  38  10.5  20  19  Hand Valves / Tubes  Speed Controllers /
                                                                  R1/4
                                                                                         20
                                                                                             15
                                                                                     9.5
                                                                                 36
                                                                         21
                                                                             43
                                                                             51
                                                                                         20
                                                                         21
                                                                  R1/2
                                                                                    12.5
                                                                                 38
                                                                                             22
 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                   Part Number (1Type · 2D)
                                       -
                                          3R
          Example
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By E-PACK-MSSLA6  -  1  By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                         Search on MISUMI official website
           on website
 P.1161             Type  E-PACK-MSFLA      Keyword  speed controller               MISUMI         P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1154
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1154   1155   1156   1157   1158   1159   1160   1161   1162   1163   1164