Page 1158 - MISUMI SINGAPORE Economy Series
P. 1158

Brass Meter-Out Speed Control Valves, Screw-In Type


           New                                   Representative model: E-PACK-MBNSLA6-1 (5pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  67%              Shipping
                                                       36.90               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Part    Material  Surface Treatment      F
            Body    Brass    Nickel Plating
            Seal    FKM70       -


                                                S1   S2


                                      2D  d                       L
   16                                                                                                                                                                                                     16

                                                                S
     Fittings / Tubes                        E     3R           H                                                                                                                                          Fittings / Tubes





                         2Applicable Tube O.D. D
                                                                     d
                                                          R
                                            Nominal R
               1Type  Part Number       3Connecting Thread   Thread Size   Applicable Tube I.D.    E  F  L  H  S  S1 S2
                                              M5          M5                12.6 24.5 33.7 4  10  8  8
    Plastic   Fittings          4              1 2       R1/8        2.5    13 26.5 43  7  12  8 8  12                                                                                                    Fittings  Plastic
                                                                                             12
                                                                            16 29.5 46.5 9
                                                         R1/4
                                                                                        15
                                              M5          M5                11.5 25.6 33.7 4  10 10 10
   P.1087                       6              1 2       R1/8        4      13 27.6 43  7  12 10 12                                                                                                       P.1087
                                                         R1/4
                                                                                        15 10 12
                                                                            16 30.6 46.5 9
    Brass Fittings /   Plugs                   3 4 1     R3/8               20.6 34.6 52.8 10 19 10 12                                                                                                    Plugs  Brass Fittings /
                                                                            22 36.6 54.3 11 23 10 12
                                                         R1/2
                                                                                     7
                                                                            12 30 43
                                                                                        12 14 12
                                                         R1/8
                                                                            15 33 46.5 9
                                                                                        15 14 12
   P.1116  E-PACK-MBNSLA        8              2 3 4     R1/4        5      19.5 37 52.8 10 19 14 12                                                                                                      P.1116
                                                         R3/8
           (5 pcs included)
    Stainless Steel   Fittings / Plugs  10     1 2       R1/8        6.5    11.3 30.8 43  7  12 15 14                                                                                                     Fittings / Plugs  Stainless Steel
                                                                            21 39 54.3 11 23 14 12
                                                         R1/2
                                                                            14.3 33.8 46.5 9
                                                                                        15 15 14
                                                         R1/4
                                                         R1/2
                                                                            20.3 39.8 54.3 11 23 15 14
   P.1133                                      3 4 1     R3/8               18.8 37.8 52.8 10 19 15 14                                                                                                    P.1133
                                                                                     7
                                                                            10.1 34.3 43
                                                         R1/8
                                                                                        12 17 15
    Speed Controllers /   Hand Valves / Tubes  12  2 3 4  R1/4       8      13.1 37.3 46.5 9  15 17 15                                                                                                    Hand Valves / Tubes  Speed Controllers /
                                                                            17.6 41.3 52.8 10 19 17 15
                                                         R3/8
                                                         R1/2
                                                                            19.1 43.3 54.3 11 23 17 15
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                     P.1150
                   Part Number (1Type · 2D)
                                          3R
                                       -
          Example
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    1  By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                                       -
                      E-PACK-MBNSLA6
           on website
   P.1161           Type  E-PACK-MBNSLA     Keyword  speed controller               MISUMI                                                                                                                P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1153                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1153   1154   1155   1156   1157   1158   1159   1160   1161   1162   1163