Page 1152 - MISUMI SINGAPORE Economy Series
P. 1152

Compression Fitting Stainless Steel, Tees


           New                                   Representative model: E-PACK-MSSNPE6-6 (5pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  73%              Shipping
                                                       56.00               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                              Material
                Type                      Surface
                           Body    Seal   Treatment     3D2
           E-PACK-MSFNPE  SUS304   FKM70    -            d
           E-PACK-MSSNPE  SUS316

                                                  M2             H2

                                                                                L2
                                                                    H1
   16                                                                                                                                                                                                     16
     Fittings / Tubes                 A1         L1             L1    M1   d  2-2D1                                                                                                                        Fittings / Tubes








    Plastic   Fittings  1Type  Part Number  4  3Applicable Tube O.D.   Applicable Tube I.D.   M1 M2 D1 D2  L1  L2 H1 H2                                                                                   Fittings  Plastic
                                                                  d
                                                  D2
                         2Applicable Tube O.D. D1
                                                   4
                                                                               3.8 1.9 20.4 16.4 12 8
                                                                 2.5
   P.1087                        6                 4 6           2.5      4 6 6  4 4 6  1.9 1.9 14  14  8  8                                                                                              P.1087
                                                                               3.8 3.8 20.4 20.4 12 12
                                                                  4
    Brass Fittings /   Plugs  E-PACK-MSFNPE   8    4 6           2.5      6.5 4  5.8 1.9 21.7 17.2 14 8                                                                                                   Plugs  Brass Fittings /
                                                                               5.8 3.8 21.7 21.2 14 12
                                                                  4
                                                                          6.5 6
               (SUS304)

                                                                               7.8 3.8 24.9 23.1 17 12
                                                                          7.5 6
   P.1116  E-PACK-MSSNPE         10                8 6 8          6 4 6   6.5 6.5 5.8 5.8 21.7 21.7 14 14                                                                                                 P.1116
                                                                          7.5 6.5 7.8 5.8 24.9 23.6 17 14
    Stainless Steel   Fittings / Plugs  (2~5 pcs included)  10    8 6     7.5 7.5 7.8 7.8 24.9 24.9 17 17                                                                                                 Fittings / Plugs  Stainless Steel
               (SUS316)
                                                   8
                                                                          10 6.5 9.8 5.8 29.1 25.5 19 14
                                                                  8
   P.1133                        12               10              10      10 7.5 9.8 7.8 29.1 27.5 19 17                                                                                                  P.1133
                                                  12
                                                                          10 10 9.8 9.8 29.1 29.1 19 19
                                                                          12 10 12.7 9.8 33.1 29.1 22 19
                                                                  10
                                                  12
    Speed Controllers /   Hand Valves / Tubes  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                           Hand Valves / Tubes  Speed Controllers /
                                 16
                                                                          12 12 12.7 12.7 33.1 33.1 22 22
                                                  16
                                                                  13
          Example
   P.1150  Ordering  Part Number (1Type · 2D1) - -  3D2                                                                                                                                                   P.1150
                      E-PACK-MSSNPE6
                                           6
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand              Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                     By
                                             By
           on website
                                                                                    MISUMI
                          E-PACK-MSFNPE
                                                  compression fitting
   P.1161                                                                             Economy series                                                                                                      P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1147                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1147   1148   1149   1150   1151   1152   1153   1154   1155   1156   1157