Page 1147 - MISUMI SINGAPORE Economy Series
P. 1147

Compression Fitting Stainless Steel, Male Connector


           New                                   Representative model: E-PACK-MSSNPC6-1 (10pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  66%              Shipping
                                                       44.80               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                            Material                                     L1
               Type                     Surface
                         Body    Seal   Treatment                      H
           E-PACK-MSFNPC  SUS304                                                    3R(PT)
           E-PACK-MSSNPC  SUS316  FKM70   -
                                                          2D
                                                        A   d


 16                                                               M            L2                  16
                    Part Number        3Connecting Thread Nominal   Thread Size   Applicable Tube I.D.    L1  L2  A  H  M
 Fittings / Tubes               4              M5           R1/8       2.5     18.1  7.5  11.1 10  4 4 4  Fittings / Tubes
                                                                        d
                                                R
                                                             R
                         2Applicable Tube O.D. D
               1Type
                                                                                           8
                                                                                       8.9
                                                             M5
                                                                                    4
                                                1
                                                                               21
                                                2
                                                                                   9.5
                                                            R1/4
                                                                               23
                                                                                       15.5 14
                                               M5
                                                             M5
                                                                                    4
                                                                                       13.3 12
                                                                               25
                                                1           R1/8               24  7.5  13.3 12  6 6
                                                                                       15.5 14
                                                                                   9.5
 Plastic   Fittings             6               2 3 4       R1/4        4      27  10.5 18.8 17  6 6 6  Fittings  Plastic
                                                            R3/8
                                                                               28
                                                            R1/2
                                                                               30
                                                                                   12.5 23.3 21
 P.1087   E-PACK-MSFNPC         8               1 2         R1/8        6      25.5  7.5  15.5 14 6.5  P.1087
                                                                                   9.5
                                                                                       15.5 14 6.5
                                                                               27.5
                                                            R1/4
               (SUS304)
 Brass Fittings /   Plugs  E-PACK-MSSNPC        3 4 1       R3/8               28.5 10.5 18.8 17 6.5  Plugs  Brass Fittings /
                                                                               30.5 12.5 23.3 21 6.5
                                                            R1/2
               (SUS316)
                                                                               29.5
                                                                                   9.5
                                                                                       18.8 17 7.5
                                                            R1/4
 P.1116   (5~10 pcs included)  10               2 3         R1/8        8      27.5  7.5  18.8 17 7.5  P.1116
                                                                               30.5 10.5 18.8 17 7.5
                                                            R3/8
 Stainless Steel   Fittings / Plugs             4 1         R1/2               30.5 12.5 23.3 21 7.5  Fittings / Plugs  Stainless Steel
                                                                               30.5
                                                                                       21.1 19 10
                                                                                   7.5
                                                            R1/8
 P.1133                        12               2 3 4       R1/4       10      32.5  9.5  21.1 19 10  P.1133
                                                            R3/8
                                                                               33.5 10.5 21.1 19 10
                                                            R1/2
                                                                               35.5 12.5 23.3 21 10
 Speed Controllers /   Hand Valves / Tubes  16  3 4         R3/8       13      38.5 10.5 24.4 22 12  Hand Valves / Tubes  Speed Controllers /
                                                                               40.5 12.5 24.4 22 12
                                                            R1/2
 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                                          3R
                                       -
                   Part Number (1Type · 2D)
          Example
                                       -
                      E-PACK-MSSNPC6
                                           1
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                                                                      Economy series
 P.1161             Type  E-PACK-MSFNPC     Keyword  compression fitting            MISUMI         P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1142
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1142   1143   1144   1145   1146   1147   1148   1149   1150   1151   1152